Caterpillar 320E L

Caterpillar 320E L

Price
160,000 USD
Year
2014
Working hours
7202 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320E L
CategoryCrawler Excavators
Serial NumberWBK03521
Unit NumberEQ048524
Catalog NumberCU2068282
Manufacturing Year2014
Hours7202 h
CountryUnited States
LocationRaleigh, NC
Pricing
Price Excluding Tax$160,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
ENGINE ENCLOSURESENGINE ENCLOSURES
THUMB, MECHANICALTHUMB, MECHANICAL
BOOM, 1 PIECEBOOM, 1 PIECE
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional Information320
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • Good
  • GoodMinor cosmetics
  • Good
  • FairMinor stack and hood cosmetics
  • GoodMinor cosmetics
  • Good
  • FairLeft bent
  • FairMinor cosmetics
  • Good
  • Good
  • Good
  • Good
  • GoodMinor cosmetics
  • No
  • No
  • YesDuring last service
  • Overall good appearance
safety items
  • Good
  • Good
  • Good
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
  • 1/4 tank
  • Working cab radio and rear camera
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • Engine runs well
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Overall good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Starts & charges well
hydraulics
  • Good
  • GoodHyd tube is bent (minor)
  • Good
  • Good
  • GoodLower guards installed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Operates well
  • Good
attachments / work tools
  • YesFleco mechanical (new @ 3595hrs)
boom
  • Good
  • Good
  • Good
  • Overall good
stick
  • Good
  • Good
  • Good
  • Overall good
bucket
  • FairDented
  • Good
  • Good
  • Good
  • Fair
  • Good
  • No
  • Non Cat
  • Overall good
  • 48" Bucket
final drives
  • Good
  • Good
  • Overall good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front110 mm111 mm5651
Carrier Rollers Rear110 mm111 mm5651
Idlers Front22 mm22 mm4444
Links105.5 mm105.5 mm99
Pins & Bushings (External)58 mm58 mm5050
Pins & Bushings (Internal)763.5 mm763.5 mm2020
Segments5050
Track Roller 123 mm23 mm7676
Track Roller 222 mm22 mm6363
Track Roller 420 mm20 mm3535
Track Roller 520 mm20 mm3535
Track Roller 721 mm21 mm4949
Track Roller 822 mm22 mm6363
Track Shoes (Width)1010
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
CannonTrack adjusters good
Link Part Number9W3137-38
Notes - UNDERCARRIAGELower track wear guide guards installed
Pins & Bushings (External)Not turned
Pins & Bushings (Internal)Sealed
Track Shoes32" TG Shoes
comments, misc. repairs, general remarks
  • Inspection performed @ 3595 hrs
  • Overall good machine
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone