Caterpillar 320E L

Caterpillar 320E L

Price
155,000 USD
Year
2013
Working hours
2027 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320E L
CategoryCrawler Excavators
Serial NumberWBK02223
Unit NumberLKE01935U
Catalog NumberCU2346364
Manufacturing Year2013
Hours2027 h
CountryUnited States
LocationLogan, UT
Pricing
Price Excluding Tax$155,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
CE PLATECE PLATE
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
COUPLER, QUICKCOUPLER, QUICK
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, MEDIUMSTICK, MEDIUM
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
BOOM CHECK VALVEBOOM CHECK VALVE
STICK CHECK VALVESTICK CHECK VALVE
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional Information*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
*INSTRUCTION,NORTH AMERICA ANSI
*AIR CONDITIONER
*CONTROL, FINE SWING
*ACCUMULATOR WITH CRN
*PRODUCT LINK-CELLULAR (PL522)
*BOOM, 18' 8" REACH HD
*STICK, 9'6'' B1 HD
*LINKAGE, BKT-B1 W/LIFT EYE
*CYLINDER, BOOM (W/O BLCV)
*CYLINDER, STICK (W/O SLCV)
*CYLINDER, BKT (B1 LINKAGE)
*JOYSTICK, ONE BUTTON
*PEDAL, STRAIGHT TRAVEL
*MAT, FLOOR, RH PEDAL
*VALVE, HYDRAULIC
*VALVE, ANTI DRIFT, BOOM
*VALVE, ANTI DRIFT, STICK
*LINES-STD, BOOM CYLINDER
*STARTING, COLD WEATHER, JS
*HEATER, ENGINE COOLANT (120V)
*SUN, SHADE (70/30)
*RADIO, 24V AM/FM
*HATCH, OPENABLE ROOF
*CAB-ROPS,70/30,W/VANDAL-G BOSS
*MIRRORS, CAB, EXTERNAL
*WIPER-RADIAL, FRONT 70/30
*GUARD, SWIVEL
*CAMERA, REAR VIEW, MIRRORS(RH)
*GUARD, TRAVEL MOTOR, HD
*GUARD, BOTTOM, HEAVY DUTY
LANE 2 ORDER
REGIONAL PACKAGE ADSD-N
*LINES-QC, 9'6'' STICK
*LINES-QC, BOOM
AIR CLEANER, STANDARD
TRACK, 31" TG (GLT)
HD-BOOM, 9'6" HD-STICK PKG
CYLINDER PKG
STANDARD OIL
JOYSTICK STANDARD STP PKG
GUARD, TRACK GUIDING SEGMENTED
ROLLERS, STANDARD
CAB STD PKG
PANEL, STD START SWITCH
VALVE, HYDRAULIC HL PACKAGE
COLD WEATHER STARTING PKG
TANK, FUEL
CAMERA, REAR VIEW PKG
WASHER, WINDSHIELD UPPER/LOWER
SEAT, H-BACK, SUSPENSION
QUICK DRAINS, READY (OIL)
COVER, FENDER, STANDARD
GUARD HD BOTTOM PKG
COOLING, HIGH AMBIENT
INSTRUCTIONS, ENGLISH
ENGINE HOOD
FRAME, SWING, STANDARD
COUNTERWEIGHT, 7,830LBS
CHANGER, HAND CONTROL 2-WAY
CONTROL, CENTER-LOCK COUPLER
LINES-QC PKG,HD/ES-BM/9'6" STK
ROLL ON-ROLL OFF W/BUCKET, QC
PRICED 3/28/16 CJ 1935
LIGHTING, CAB (HALOGEN)
LIGHT, BOOM RIGHT SIDE
TIP, PENETRATION PLUS
STORAGE PROTECTION (EXPORT)
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Good
  • Good
  • GoodThe front right mount bolt is missing on the cat walk behind the swing drive.
  • Good
  • GoodThe belly pans under the swivel are bent up.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • Yes
safety items
  • Good
  • Good
  • Good
  • No
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • FairThe floor mat is torn on the left side.
  • Good
  • FairThe upper front window is cracked.
  • Good
  • Good
  • GoodThe machine has 1935 hours on it.
  • PoorThe seat belt expired Jan 2016.
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • The fuel tank is approx 35% fuel.
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • NoThe d/e oil pan is seeping at the rear right corner.
  • No
  • The coolant level is good, red antifreeze.
  • The engine oil pressure is normal.
  • The smoke is normal.
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • FairThe right boom flood light is missing.
  • Good
  • Good
  • Good
  • No
  • Yes
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • The S O S sample fitting on the pilot filter housing isnt working and needs to be replaced.
  • The swing drive oil level is good.
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
final drives
  • Good
  • Good
  • Both final drive oil levels are good.
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front1010
Carrier Rollers Rear612
Idlers Front66
Links55
Pins & Bushings (External)1212
Pins & Bushings (Internal)55
Track Roller 11414
Track Roller 21414
Track Roller 41010
Track Roller 51010
Track Roller 71010
Track Roller 81414
Track Shoes (Width)88
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
SegmentsThe sprockets are good.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone