Caterpillar 320E L CF

Caterpillar 320E L CF

Price
180,420 USD
Year
2015
Working hours
1293 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320E L CF
CategoryCrawler Excavators
Serial NumberNAZ02164
Unit NumberCT001637
Catalog NumberCU2538042
Manufacturing Year2015
Hours1293 h
CountryUnited States
LocationCedar City, UT
Pricing
Price Excluding Tax$180,420
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
COUNTERWEIGHTCOUNTERWEIGHT
ENGINEENGINE
Additional Information320EL HYD EXCAVATOR
TEAR DROP PIN CONVERSION AR.
ROLLERS, STANDARD
COVER, FENDER, STANDARD
RAIN PROTECTOR, CAB FRONT
SEAT, H-BACK, W/HEATER,S/AIR
LIGHTING, CAB (HALOGEN)
PUMP, ELECTRIC REFUELING
FRAME, SWING, STANDARD
WASHER, WINDSHIELD UPPER/LOWER
TRACK, 28" TG (GLT)
TANK, FUEL, REFUELING PUMP
BATTERY, STANDARD
GUARD, TRACK GUIDING SEGMENTED
WIPER-RADIAL, FRONT 70/30
COOLING, HIGH AMBIENT
PANEL, STD START SWITCH
BELT, SEAT, 2" RETRACTABLE
PRODUCT LINK-CELLULAR (PL522)
CE MARK CERTIFICATE AND PLATE
R-BOOM, 9'6" STICK HD PKG
BOOM, 18'8" REACH HD
LINKAGE, BKT-B1 W/LIFT
DEVICE, STICK LOWERING CONTROL
CYLINDER, BKT (B1 LINKAGE)
CIRCUIT, COMBINED
SYSTEM, MEDIUM PRESSURE AHC
TOOL CTRL MP PKG
JOYSTICK, THUMB WHEEL
MIRRORS, CAB, EXTERNAL
CAMERA, REAR VIEW, MIRRORS(RH)
MAT, FLOOR
CAMERA, REAR VIEW PKG
LINES-HP, R9'6" STICK
LINES-HP, REACH BOOM
STANDARD OIL
ENGINE HOOD
LINES-MP, R9'6" STICK
LINES-MP, REACH BOOM
MOUNTING, RADIO 12V
CAB
AIR CLEANER
GUARD, SWIVEL
GUARD BOTTOM PKG
HATCH, OPENABLE ROOF
CAB-ROPS, 70/30
GUARD, TRAVEL MOTOR, STANDARD
GUARD, BOTTOM
HALOGEN LIGHT, R-BOOM
REGIONAL PKG REGULATED (EU)
HYD VLV TCS PKG (SB)
LINES, CYLINDER (SMARTBOOM)
DEVICE, BLCV W/SMARTBOOM (TCS)
VALVE, HYDRAULIC SB TCS
CONTROL, FINE SWING, LESS
STICK, R9'6" B1 HD
LINES-HP PKG (R-BOOM/9'6" STK)
LINES-MP PKG (R-BOOM/9'6" STK)
ACCUMULATOR
R-CYLINDER BLCV/SLCV PKG
CYLINDER, BOOM (W/BLCV)
CYLINDER, STICK (W/SLCV)
CLEAN EMISSIONS MODULE T4I
COVER BLOCK MOUNTING (SLCV)
QUICK DRAINS
COVER BLOCK MOUNTING
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone