Caterpillar 320E/HYD

Caterpillar 320E/HYD

Price
On Request
Year
2015
Working hours
1373 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320E/HYD
CategoryCrawler Excavators
Serial NumberWBK03886
Unit Number001405010
Catalog NumberCU2115005
Manufacturing Year2015
Hours1373 h
CountryUnited States
LocationWashington, NC
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional InformationCYLINDER PKG
AIR CLEANER, STANDARD
TRACK, 31" TG (GLT)
GUARD, TRACK GUIDING, CENTER
ROLLERS, STANDARD
STANDARD OIL
CHANGER, HAND CONTROL 2-WAY
CAB STD PKG
PANEL, STD START SWITCH
SEAT, H-BACK, SUSPENSION
WASHER, WINDSHIELD UPPER/LOWER
LIGHTING, CAB (HALOGEN)
LIGHT, BOOM RIGHT SIDE
COOLING, HIGH AMBIENT
GUARD HD BOTTOM PKG
COUNTERWEIGHT, 7,830LBS
COVER, FENDER, STANDARD
FRAME, SWING, STANDARD
CAMERA, REAR VIEW PKG
QUICK DRAINS, READY (OIL)
STARTING, COLD WEATHER, JS
TANK, FUEL
VALVE, HYDRAULIC -TCS HL PKG
ES-BOOM, 9'6" ES-STICK PKG
LINES-HP PKG,HD/ES-BM/9'6" STK
CIRCUIT, THUMB STP TWJ PKG
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
STORAGE PROTECTION (EXPORT)
ENGINE HOOD
CTRL, CAT PIN GRABBER COUPLER
REGIONAL PKG, NACD (PL321)
ROLL ON-ROLL OFF W/O BUCKET
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • No
  • GoodSmall dent on both sides near the rear.
  • GoodPaint been rubbed off the bottom back.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLeft rear door bent, cover over side of fuel tank and hydraulic tank bent.
  • GoodRight rear step bent on roller frame.
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Full
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Full
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
bucket
  • Side cutters
  • 48"
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Link Part Number9W3138
Links49 section
Track Shoes31"
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front11911966
Carrier Rollers Rear119 mm119 mm66
Idlers Front20 mm20 mm2424
Links106 mm106 mm55
Pins & Bushings (External)59 mm58 mm3642
Pins & Bushings (Internal)761 mm761 mm1010
Track Roller 120 mm20 mm3535
Track Roller 220 mm19 mm,3521
Track Roller 319 mm19 mm2121
Track Roller 419 mm19 mm2121
Track Roller 619 mm19 mm2121
Track Roller 719 mm19 mm2121
Track Roller 820 mm20 mm3535
Track Shoes (Width)25 mm25 mm11
comments, misc. repairs, general remarks
  • Overall machine in good condition.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone