Caterpillar 320DL

Caterpillar 320DL

Price
79,500 USD
Year
2008
Working hours
6215 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320DL
CategoryCrawler Excavators
Serial NumberPHX01877
Unit NumberI7284
Catalog NumberCU4303355
Manufacturing Year2008
Hours6215 h
CountryUnited States
LocationShakopee, MN
Pricing
Price Excluding Tax$79,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
CE PLATECE PLATE
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, MEDIUMSTICK, MEDIUM
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional Information32" TRACKS
42" DIG BUCKET
9' 6" STICK
REACH BOOM
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • FairLH forward grab iron is bent
  • Good
  • Good
  • FairOverall paint looks good
  • Good
  • Good
  • Good
  • Yes
  • No
  • No
  • The machine is straight and looks nice
safety items
  • Good
  • Good
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • FairShowing age
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAccurate and functional
  • Good
  • Good
  • FairSuspension is weak
  • Good
  • Fair
  • Yes
  • Yes
  • Yes
engine
  • Fair
  • FairShowing wear
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • YesMinor
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Normal
  • Engine runs smooth with good power
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Cooling system functioning normal
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodMachine tracks straight
  • Hydraulics performing normal and have good control
  • Normal
boom
  • Good
  • Good
  • Good
  • 18 7" Boom
  • Boom in good condition with minimal play.
stick
  • Good
  • Good
  • Good
  • tick in good functional condition with minimal play in stick to boom joint.
  • 9 8" Stick
bucket
  • Fair
  • Good
  • Good
  • Good
  • Good
  • No
  • CAT
  • Bucket in fair to good overall condition
  • 42"
final drives
  • Good
  • Good
  • Both final draives are level and clean
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front117.5117.251517
Carrier Rollers Rear117118.51810
Idlers Front21214848
Links1041043636
Pins & Bushings (External)58585050
Pins & Bushings (Internal)7637631515
Segments5050
Track Shoes (Width)32" TG32" TG
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Link Part Number9W3138
Notes - UNDERCARRIAGEUndercarriage is in god and functional condition
Track ShoesWorn 10%
comments, misc. repairs, general remarks
  • Inspection completed @ 6205 hours.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER CATSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 888 363 3921
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone