Caterpillar 320DL

Caterpillar 320DL

Price
165,000 USD
Year
2011
Working hours
6876 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320DL
CategoryCrawler Excavators
Serial NumberSPN00797
Unit NumberSPN00797
Catalog NumberCU2336409
Manufacturing Year2011
Hours6876 h
CountryUnited States
LocationFenton, MO
Pricing
Price Excluding Tax$165,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
LONG REACH ARRANGEMENTLONG REACH ARRANGEMENT
STICK, MEDIUMSTICK, MEDIUM
CARBODY, STANDARDCARBODY, STANDARD
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional InformationTRACK, 31" TRIPLE GROUSER
COOLING, HIGH AMBIENT
GUARD PLUS, FULL BTTM W/BUMPER
LIGHTING, CAB (HALOGEN)
JOYSTICK, BASIC
ENGINE FOR US, CANADA OR P420
PERFORMANCE PLUS
CAT PRODUCT LINK 321SR
MANDATORY NACD REGIONAL PKG
PIN GROUP, SPARE
GUARD, SWIVEL
BUCKET-DC, 48" 0.74 YD3 (A)
PANEL, STD START SWITCH
INSTRUCTIONS, ENGLISH
INDICATOR, WATER LEVEL
PREFILTER, AIR
EXP.PKG.,LONG REACH FRONT DISM
CAB-ROPS, COMFORT
BUMPER, SIDE, RUBBER
CHANGER, HAND CONTROL PATTERN
18PM1417
GUARD, TRAVEL MOTOR HD
ENGINE C6.4
LONG REACH FRONT
TRAVEL ALARM
MAT, FLOOR, RH PEDAL
INSTRUCTIONS, ANSI
LANE 3 ORDER
PEDAL STRAIGHT TRAVEL
GUARD, BOTTOM, HD
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairNeeds new decals
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodBelow average scratches for hours on machine
  • Good
  • FairCracked and missing a piece of plastic
  • Good
  • Good
  • GoodStep up to catwalk bent
  • No
  • No
  • No
  • N/a
safety items
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • Yes
  • Yes
  • N/a
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorOut of date Nov 2010
  • FairCigarette burns in seat cushion and starting to tear
  • Good
  • GoodNeeds new wiper blade
  • Yes
  • No
  • No
  • No
  • Yes
  • N/a
  • Full
  • N/a
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • N/a
  • N
  • N/a
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • N/a
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • N/a
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • N/a
  • Full
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • N/a
  • N/a
boom
  • Good
  • Good
  • Good
  • N/a
stick
  • Good
  • Good
  • Good
  • N/a
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Cat
  • N/a
  • N/a
  • 46”
final drives
  • Good
  • Good
  • N/a
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE55%
Notes - UNDERCARRIAGE 1N/a
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FABICK CATSee InventoryWebsiteSelect contact
Dave Modglin
MO
Telephone:+1 636 3435900
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone