Caterpillar 320DL

Caterpillar 320DL

Price
110,000 USD
Year
2011
Working hours
6156 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320DL
CategoryCrawler Excavators
Serial NumberSPN00908
Unit Number458218
Catalog NumberCU4338975
Manufacturing Year2011
Hours6156 h
CountryUnited States
LocationElpaso, CO
Pricing
Price Excluding Tax$110,000
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional Information0P0800 /6156 / 05/25/18
2011 CATERPILLAR 320DL EXCAVATOR
320DL HYDRAULIC EXCAVATOR
ALARM, TRAVEL
AS IS / AS RECEIVED
BOOM, REACH 18'7" HD
BUCKET, 42" 1.31 CYD (HD)
CAB-ROPS, DELUXE COMFORT
CAT PRODUCT LINK 321SR
COOLING, HIGH AMBIENT
CTRL & LINES,CTR-LOCK PIN GRAB
GUARD, BOTTOM, HEAVY DUTY
GUARD, FULL BOTTOM
GUARD, SWIVEL
GUARD, TRAVEL MOTOR, HD
HD R-BOOM/HD 9'6" STK/HP-LINES
INDICATOR, WATER LEVEL
KIT, COLD WEATHER STARTING
LIGHT, BOOM RIGHT FOR R-BOOM
LIGHTING, CAB (HALOGEN
LINES-HP, R9'7" STICK
LINES-HP, REACH BOOM
LINKAGE, BUCKET, B1-FAMILY
MANDATORY NACD REGIONAL PKG
PANEL, STD START SWITCH
PERFORMANCE PLUS & TOOL CNTRL
SIDECUTTERS, HEAVY DUTY
STARTING, COLD WEATHER
STICK, R9'6" (B1) HD
TERMINALS, JUMP START
TIP, PENETRATION PLUS
TRACK, 31" TRIPLE GROUSER
USED PURCHASE/ C. BARRIOTS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Fairside bumper corners bent some
  • Fairrear bent some
  • Good
  • Fair
  • Fairswivel guard bent, underside covers bent some
  • Fair
  • Fairrs. access door bent
  • Fairfront cover cracked
  • Good
  • Fairends bent some
  • Good
  • Fair
  • Good
  • Good
  • Fairtool box frame cracked, hold up link bent, cab front lower cover bent some
  • Fairrs. bent
  • Yescompartments need cleaning and cab
safety items
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Goodac. condenser swing latch not operational
  • Good
  • Fairclean up under mat
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Poortorn, faded
  • Good
  • Fairlower blade torn
  • Yes
  • slide rollers missing, cable out of position, window assy. not operational
engine
  • Poorelements have dirt
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • red
  • engine oil, fuel water separator, air filters @5955 hrs.
  • normal
  • normal
cooling system
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Goodlower cover bent
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • filters@5695 hrs.
  • full
boom
  • Goodunderside scratches
  • Good
  • Good
stick
  • Fair
  • Fairbottom boss some caved in
  • Fair
bucket
  • Fairbackside caved in, cracks
  • Fair
  • Faircracks
  • Fair
  • Fair
  • Fairminor cracks
  • 36
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front1515
Carrier Rollers Rear1212
Idlers Front3660
Links1418
Pins & Bushings (External)3050
Track Roller 11821
Track Roller 21118
Track Roller 31821
Track Roller 41414
Track Roller 51418
Track Roller 61811
Track Roller 72525
Track Shoes (Width)1115
Track Frame - LeftGood2 track links frozen
Track Frame - RightGood
Pins & Bushings Turned?No
Link Part Number9w3138
Linksleft side 2 frozen links
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone