Caterpillar 320DL

Caterpillar 320DL

Price
121,672 USD
Year
2012
Working hours
2678 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320DL
CategoryCrawler Excavators
Serial NumberSPN01352
Unit Number800105519
Catalog NumberCU4316751
Manufacturing Year2012
Hours2678 h
CountryCanada
LocationCandiac, QC
Pricing
Price Excluding Tax$121,672
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
CE PLATECE PLATE
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
COUPLER, QUICKCOUPLER, QUICK
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, MEDIUMSTICK, MEDIUM
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional InformationAIR CONDITIONER
AM FM RADIO
BOOM, 1 PIECE
CE PLATE
COUPLER, QUICK
EPA LABEL
LIGHTING
PRODUCT LINK
STICK, MEDIUM
STRAIGHT TRAVEL PEDAL
ULTRA LOW SULFUR DIESEL FUEL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Fairbarre devant cabine, tordu
  • Fairretouche peinture
  • Good
  • Fairdécalque CAT abimé
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairretouche peinture
  • Good
  • Good
  • Fairplaques tordues.
  • Fairmarche tordu
  • Yes
  • No
safety items
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Fairchanger filtres cabine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairmiroir cassé
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • 1/4
engine
  • Fairà nettoyer
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • orange
  • Normale
  • Normale
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • message erreur, niveau dhuile hydraulique faible ( le niveau est correcte). problème capteur niveau
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Good
  • Fairun ppeu de jeu
  • Fairun petit jeu
  • standard
stick
  • Fairun peu de jeu
  • Good
  • Fairun peu de jeu
  • standard
bucket
  • Good
  • Fairun peu de jeu
  • Fairun peu usé
  • Good
  • Fairfaire tourner
  • Good
  • Yes
  • CAT
  • godet à fosse 72 in et un godet exc 42 in
  • 1058567
  • 20 1/2 in
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front2020
Carrier Rollers Rear2020
Pins & Bushings (External)2020
Pins & Bushings (Internal)2020
Track Roller 13030
Track Roller 23030
Track Roller 33030
Track Roller 43030
Track Roller 53030
Track Roller 63030
Track Roller 73030
Track Roller 83030
Track Shoes (Width)31 in31 in
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Link Part Number9w3138
Notes - UNDERCARRIAGE 1pin bloquée dans la chaine droit
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TOROMONT CAT (QUÉBEC)See InventoryWebsiteSelect contact
Eddie Folgado
Canada
Telephone:+1 514 334 7018
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone