Caterpillar 320DL

Caterpillar 320DL

Price
109,800 USD
Year
2011
Working hours
6782 h
Videos of Caterpillar 320DL
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320DL
CategoryCrawler Excavators
Serial NumberSPN00577
Unit Number16G00480
Catalog NumberCU2389745
Manufacturing Year2011
Hours6782 h
CountryUnited States
LocationWilliston, ND
Pricing
Price Excluding Tax$109,800
Tax-
Price Including Tax-
Features
Additional InformationLINES QC REACH BOOM
LINKAGE BUCKET B1 FAMILY
MANDATORY NACD REGIONAL PKG
MAT FLOOR BOTH PEDAL/FOOT SW
PANEL STAD START SWITCH
PEDAL STRAIGHT TRAVEL
PERFORMANCE PLUS & HAMMER
PREFILTER, AIR
ROLL ON-ROLL OFF
STARTING COLD WEATHER
STICK R9'6" B1 HD
TERMINALS JUMP START
TRACK, 31" TRIPLE GROUSER
ALARM TRAVEL
ANTIFREEZE, -50C (-58F)
BOOM REACH 18'7" HD
CAT PRODUCT LINK 321SR
CHANGER HAND CONTROL PATTERN
CIRCUIT HAMMER
CONSISTING OF
CONSITING OF
COOLING HIGH AMBIENT
COUPLER CONTROL, W/R9'6" LINES
CTRL & LINES CTR LOCK PIN GRAB
EIND OF CONSIST
END OF CONSIST
HD R-BOOM/HD 9'6" STK/HP-LINES
INDICATOR WATER LEVEL
INSTRUCTIONS, ANSI
INSTRUCTIONS, ENGLISH
JOYSTICK BASIC
KIT, COLD WEATHER STARTING
LANE 3 ORDER
LIGHT BOOM RIGHT FOR R BOOM
LINES HP R9'7"STICK
LINES HP REACH BOOM
LINES QC R9'7" STICK
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Fairfront cab bumper dented
  • Goodminor rear car body dings
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Goodmoderate scuffs and rear cwt scratches
  • Good
  • Good
  • Good
  • Good
  • YesScheduled for cleaning 7/11/2016
safety items
  • Good
  • Good
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Fair50%
  • Good
  • FairFront upper cracked
  • Good
  • Good
  • Good
  • Fairsmall hole in seat fabric
  • Good
  • Good
  • Yes
  • AC, am/fm.
engine
  • Goodcold starts well- good power
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • normal
  • normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • FairR cab top light missing
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • YesSee video at end of inspection for HELAC operation
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • YesHELAC Tilt and QC.
  • 48" standard dig bucket
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
comments, misc. repairs, general remarks
  • Williston west store 7/12/2016
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TRACTOR & EQUIPMENT CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202 ext 235
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone