Caterpillar 320D2L

Caterpillar 320D2L

Price
108,328 USD
Year
2015
Working hours
3212 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320D2L
CategoryCrawler Excavators
Serial NumberRAR00721
Unit NumberRAR00721
Catalog NumberCU4349187
Manufacturing Year2015
Hours3212 h
CountryGermany
LocationAlsfeld
Pricing
Price Excluding Tax$108,329
Tax (19%)$20,582
Price Including Tax$128,911
Features
Additional InformationUNDERCARRIAGE SPROCKETS: 90 %
OPERATING WEIGHT: 22 T
LENGTH OF STICK: 2900 MM
UNDERCARRIAGE TRACK LINKS: 90 %
UNDERCARRIAGE CARRIER ROLLERS: 75 %
TRACK SHOES (PADS) WIDE: 600 MM
UNDERCARRIAGE TRACK BUSHINGS: 90 %
ENGINEPOWER: 140 HP
UNDERCARRIAGE IDLERS: 85 %
CUTTING WIDTH: 1200 MM
TRACK SHOES (PADS) CONDITION: 85 %
UNDERCARRIAGE TRACK ROLLERS: 75 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Harald Diemel
Germany
Telephone:+49 6631 96010
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone