Caterpillar 320D2L

Caterpillar 320D2L

Price
174,500 USD
Year
2014
Working hours
3950 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320D2L
CategoryCrawler Excavators
Serial NumberKHR00257
Catalog NumberCU2552818
Manufacturing Year2014
Hours3950 h
CountryGuatemala
LocationGuatemala
Pricing
Price Excluding Tax$174,500
Tax-
Price Including Tax-
Features
Additional InformationSerial Number Ref. #/SMCS Code Description Category Install Ind. Install Date Action
KHR00257 394-7459 320D2 L HEX None Modify
Attachments
194-1911 TRACK, 28" TRIPLE GROUSER Factory None Modify
217-4893 TIP, PENETRATION PLUS Factory None Modify
240-3881 MODE, LIFT Factory None Modify
259-5047 LIGHT, BOOM RIGHT FOR R-BOOM Factory None Modify
298-4115 CAT PRODUCT LINK 321SR Factory None Modify
314-3728 STICK, R2.9M (B1) Factory None Modify
314-3868 NO AUXILIARY HYDRAULICS Factory None Modify
240-5071 MAT, FLOOR Factory None Modify
310-0078 JOYSTICK, BASIC Factory None Modify
347-6853 BUCKET-HD, 54" 1.83 CYD Factory None Modify
374-4019 GUARD, BOTTOM Factory None Modify
394-4810 FRAME, SWING, STD Factory None Modify
397-4688 REGIONAL PKG Factory None Modify
231-1771 ALARM, TRAVEL Factory None Modify
354-1009 YEAR OF MANUFACTURE PLATE Factory None Modify
398-7980 PREFILTER, AIR Factory None Modify
415-8447 BOOM, REACH 5.7M H Factory None Modify
416-1009 LINKAGE, BKT, B1 Factory None Modify
419-5429 CAB DELUXE PKG Factory None Modify
D7A01811 1000 ENGINE Factory None Modify
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • undercarriage
general appearance
  • Good
safety items
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Yes
engine
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • No
  • No
cooling system
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Good
stick
  • Good
bucket
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GENTRACSee InventoryWebsiteSelect contact
Kevin Rosales
Guatemala
Telephone:+502 502 2328 9050
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone