Caterpillar 320D2GC

Caterpillar 320D2GC

Price
172,650 USD
Year
2017
Working hours
421 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320D2GC
CategoryCrawler Excavators
Serial NumberZBH10594
Unit NumberE141836
Catalog NumberCU4304681
Manufacturing Year2017
Hours421 h
CountryUnited States
LocationImperial, CA
Pricing
Price Excluding Tax$172,650
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
STICK, MEDIUMSTICK, MEDIUM
Additional InformationSTICK LENGTH: 9'6"
BOOM LENGTH: 18'8" REACH BOOM
TRACK SHOE WIDTH/TYPE: 31" TRIPLE GROUSER
ENCLOSED CAB
ENGINE TIER RATING: NON EPA
BUCKET SIZE: 48", 1.31CYD
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairOne latch is very hard to open, needs replaced
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairOne latch is very hard to open, needs replaced
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
safety items
  • Good
  • Good
  • Good
  • No
  • NoFOPS
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
  • Yes
  • NoFOPS
  • 25%
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodDid not cut
  • Good
  • Good
  • No
  • No
  • NoNon EPA machine
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
hydraulics
  • Good
  • Good
  • Good
  • GoodDid not cut
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Full
boom
  • Good
  • Good
  • Good
  • 188"
stick
  • Good
  • Good
  • Good
  • 96"
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Cat
  • 1.31 CYD
  • 48"
final drives
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
SegmentsGood
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone