Caterpillar 320D

Caterpillar 320D

Price
142,000 USD
Year
2012
Working hours
3900 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320D
CategoryCrawler Excavators
Serial NumberMZD01122
Catalog NumberCU2507886
Manufacturing Year2012
Hours3900 h
CountryGuatemala
LocationGuatemala
Pricing
Price Excluding Tax$142,000
Tax-
Price Including Tax-
Features
Additional InformationSerial Number Ref. #/SMCS Code Description Category Install Ind. Install Date Action
MZD01122 398-0749 320D ADSD-S DCA1 None Modify
Attachments
194-1920 TRACK, 24" TRIPLE GROUSER Factory None Modify
314-3868 NO AUXILIARY HYDRAULICS Factory None Modify
354-1009 YEAR OF MANUFACTURE PLATE Factory None Modify
366-9343 LIGHTING, CAB Factory None Modify
369-0249 TERMINALS, JUMP ST Factory None Modify
369-4375 320D HYDRAULIC EXCAVATOR Factory None Modify
398-0752 REGIONAL, ADSD-S Factory None Modify
398-0754 CAB, COMFORT Factory None Modify
398-0755 PKG FRONT LINKAGE Factory None Modify
399-4265 STARTING, AID Factory None Modify
195-7215 SIDECUTTER Factory None Modify
217-4893 TIP, PENETRATION PLUS Factory None Modify
347-6853 BUCKET-HD, 54" 1.83 CYD Factory None Modify
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • undercarriage
general appearance
  • Good
safety items
  • Good
gauges, operator station, console
  • Yes
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Good
stick
  • Good
bucket
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GENTRACSee InventoryWebsiteSelect contact
Kevin Rosales
Guatemala
Telephone:+502 502 2328 9050
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone