Caterpillar 320CL

Caterpillar 320CL

Price
66,504 USD
Year
2003
Working hours
9500 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320CL
CategoryCrawler Excavators
Serial NumberANB03537
Catalog NumberCU4368325
Manufacturing Year2003
Hours9500 h
CountryCanada
LocationEdmonton, AB
Pricing
Price Excluding Tax$66,504
Tax-
Price Including Tax-
Features
Accessories
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
Additional Information18'7" BOOM
9'6" STICK
CAB WITH HEAT AND A/C
CLEAN MACHINE
CONTACT RYAN COLEY 780 499 2213 FOR MORE INFO
DAILY RUNNER
ELECTRIC THROTTLE NOT WORKING, MANUAL THROTTLE USED
HYDRAULIC THUMB
MANUAL WEDGE COUPLER
DIG AND CLEAN UP BUCKET
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINNING CANADASee InventorySelect contact
Used Sales
Canada
Telephone:+1 855 743 7979
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone