Caterpillar 320CL

Caterpillar 320CL

Price
62,500 USD
Year
2005
Working hours
8584 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320CL
CategoryCrawler Excavators
Serial NumberPAB04793
Unit NumberI7232
Catalog NumberCU4299805
Manufacturing Year2005
Hours8584 h
CountryUnited States
LocationAltoona, IA
Pricing
Price Excluding Tax$62,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
THUMB, HYDRAULICTHUMB, HYDRAULIC
Additional Information19' 7" REACH BOOM
42" BUCKET
9' 6" STICK
FINE SWING CONTROL
HIGH AMBIENT COOLING
PATTERN CHANGER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • FairBumper is bent and dented
  • Good
  • Good
  • FairBelly pan is bent and twisted
  • FairDecals are worn and some are missing
  • Good
  • Good
  • FairHood is ok but most doors on the sides of the machines are damaged
  • FairRight fender is bent and one section of rubber bumper is broke
  • Good
  • FairGrab irons are bent
  • Good
  • Good
  • Fair
  • Good
  • FairTool box and lid for tool box have a lot of damage
  • FairRight front step is bent
  • Yes
  • No
  • No
  • Machine looks rough
safety items
  • Good
  • Good
  • Good
  • No
gauges, operator station, console
  • GoodToo cold to check
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLeft mirror is missing and right mirror is broke off
  • Good
  • PoorLight is not working
  • Good
  • Good
  • PoorTop and bottom cushions are worn
  • Good
  • PoorWiper blade arm is missing
  • Yes
  • No
engine
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
  • YesMinor leak, source not identified
  • No
  • Engine starts and runs good
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Coolant is low
electrical, starting and charging system
  • Good
  • Good
  • PoorCab lights and boom lights are missing
  • Good
  • Good
  • No
  • No
hydraulics
  • FairLeft cylinder is leaking (2) rod is ok
  • PoorBucket cylinder is leaking (3) rod is bad (deep scars)
  • Good
  • FairPump compartment is wet and dirty, it will need cleaned to pinpoint
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairCylinder is leaking (2) rod is ok
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • Yes
  • No
  • No
boom
  • Good
  • Fair3/16" play in joints, will go again
  • Fair
  • 18 7"
stick
  • Good
  • Good
  • Good
  • New pins and bushings in bucket and thumb, tight
  • 9 6"
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • 42"
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front1171174848
Carrier Rollers Rear1171174848
Idlers Front21212424
Links1041042727
Pins & Bushings (External)58583535
Pins & Bushings (Internal)7677675050
Segments4040
Track Roller 819192020
Track Shoes (Width)22222020
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Link Part Number9W3137
Track Shoes32" TG. There are a couple of bent shoes and a shoe with the corner broke off but they are still functional
comments, misc. repairs, general remarks
  • Machine starts and runs well
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER CATSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 888 363 3921
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone