Caterpillar 320C L

Caterpillar 320C L

Price
67,500 USD
Year
2005
Working hours
10765 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320C L
CategoryCrawler Excavators
Serial NumberPAB03381
Unit Number000405340
Catalog NumberCU1914880
Manufacturing Year2005
Hours10765 h
CountryUnited States
LocationRaleigh, NC
Pricing
Price Excluding Tax$67,500
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional Information320CL HYDRAULIC EXCAVATOR
320CL HYDRAULIC EXCAVATOR MA3
ALARM, TRAVEL
BUCKET, 48 1.6 CYD (HD)
BUMPER, RUBBER
CAB,WITH POLYCARBONATE WINDOWS
CHANGER, HAND CONTROL PATTERN
CIRCUIT, THUMB
COMPARTMENT, STORAGE WITH LID
CONTROL, FINE SWING
COOLING, HIGH AMBIENT
LIGHT, BOOM RIGHT SIDE
GUARD, BOTTOM HEAVY DUTY
GUARD, TRACK GUIDING
GUARD, VANDALISM
LIGHTS, WORKING,CAB MOUNTED, 2
LINES-HP, R/M9'7 STICK
LINES-HP, REACH BOOM
LINKAGE, BUCKET, B-FAMILY
PEDAL, STRAIGHT TRAVEL
PLATE, NEW MACHINE CERTIFICATE
POWER SUPPLY, 12V-7A
R BOOM, REACH 18'7
SEAT, KAB 527P/C
SIDE CUTTERS, HEAVY DUTY
STARTING, COLD WEATHER
STICK, 9'6
TIP, GENERAL DUTY
WATER SEPARATOR
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • FairSide and top of cab minor denting. Sunroof sealed shut. Cab door minor cosmetics. Antenna broken
  • Good
  • FairMinor lower guard, tool box and below it cosmetics
  • Good
  • Good
  • FairAll 3 rears minor cosmetics. Insulation poor
  • FairBoth covers cosmetics
  • Fair
  • FairProp rod asse. bent
  • Good
  • Fair
  • Good
  • Good
  • Fair
  • No
safety items
  • Good
  • Good
  • Good
gauges, operator station, console
  • PoorNot cool and "E" code present
  • Fair
  • Good
  • FairMonitor panel cover missing
  • PoorOily in area
  • Good
  • FairFront glass not latching and hardware issues. One mirror only
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Poor
  • Yes
  • Yes
  • Yes
  • 1/3 tank
  • Cab radio works. Headliners poor
engine
  • FairNoisy
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • No
  • No
  • Low
  • Engine runs well
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • YesLow
electrical, starting and charging system
  • Good
  • GoodInstalled new this year
  • FairOne light
  • Good
  • FairFuse panel cover off and panel all laying in radiator area w/ misc. loose hardware
  • Starts & charges well
hydraulics
  • FairLeft leaking
  • Good
  • Good
  • Good
  • GoodLower guard installed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Operates well. HPCU installed
  • Good
boom
  • FairIts been professionally plated both sides
  • Fair
  • Fair
  • Overall ok
stick
  • Fair
  • FairIts been professionally plated lower end along w/ a few misc brackets installed
  • Fair
  • Overall ok
bucket
  • Good
  • FairSome wear
  • FairSome wear
  • Good
  • Good
  • Good
  • No
  • CP
  • Overall ok
  • 34" Bucket
final drives
  • Good
  • Good
  • Overall good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front117 mm117 mm1818
Carrier Rollers Rear117 mm117 mm1818
Idlers Front19 mm19 mm11
Links105 mm105 mm1818
Pins & Bushings (External)57 mm57 mm8080
Pins & Bushings (Internal)770 mm770 mm7575
Segments8080
Track Roller 121 mm21 mm4949
Track Roller 220.5 mm20.5 mm4242
Track Roller 320.5 mm20.5 mm4242
Track Roller 420.5 mm20.5 mm4242
Track Roller 620.5 mm20.5 mm4242
Track Roller 720.5 mm20.5 mm4242
Track Roller 821 mm21 mm4949
Track Shoes (Width)2525
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
CannonTrack adjusters good
Link Part NumberBerco
Notes - UNDERCARRIAGELower track wear guide guards installed
Notes - UNDERCARRIAGE 1A few bottom rollers flat spotted and dry
Pins & Bushings (External)Not turned
Pins & Bushings (Internal)Sealed
Track Shoes32" TG Shoes
comments, misc. repairs, general remarks
  • Inspection performed @ 10774 hrs.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone