Caterpillar 320-07

Caterpillar 320-07

Price
On Request
Year
2017
Working hours
110 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320-07
CategoryCrawler Excavators
Serial NumberHEX00123
Unit NumberEQ0071688
Catalog NumberCU4349447
Manufacturing Year2017
Hours110 h
CountryUnited States
LocationFL
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
Additional Information*FINE SWING CONTROL
18' 8" BOOM
31" TG TRACK
9' 6" STICK
B1-LINKAGE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone