Caterpillar 318EL

Caterpillar 318EL

Price
205,500 USD
Year
2016
Working hours
1703 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 318EL
CategoryCrawler Excavators
Serial NumberWZS00334
Unit Number033920
Catalog NumberCU2318028
Manufacturing Year2016
Hours1703 h
CountryUnited States
LocationChula Vista, CA
Pricing
Price Excluding Tax$205,500
Tax-
Price Including Tax-
Features
Additional Information*BATTERY, COLD WEATHER
*HYD VLV, TCS PKG
*LIGHT, BOOM RIGHT SIDE
LANE 1 FROM FACTORY
COUPLER, HYDRAULIC PIN GRABBER
*CYLINDER, BKT
*LINKAGE, BKT W/O LIFT
*RADIO, 24V AM/FM
STORAGE PROTECTION (EXPORT)
*HATCH, OPENABLE ROOF
*CAB-ROPS,70/30,W/VANDAL-G BOSS
*R-BOOM, 10'2" STK HD PKG
*SEAT BELT, 3" RETRACTABLE
INSTRUCTIONS, ENGLISH
*COOLING, HIGH AMBIENT PKG
*PEDAL, STRAIGHT TRAVEL
*RAIN PROTECTOR, CAB FRONT
*GUARD, TRACK GUIDING, CENTER
*TANK, FUEL, STANDARD
*MAT, FLOOR, RH PEDAL
*CYLINDER, STICK (W/O SLCV)
*CTRL, CAT PIN GRABBER COUPLER
*LINES, HIGH PRESSURE, 1PC BOOM
*ENGINE HOOD, HIGH AMBIENT
*CYLINDER, BOOM (W/O BLCV)
*CONTROL, FINE SWING
*LINES-HP, REACH 10'2" STICK
*COOLING, HIGH AMBIENT
*LINES-QC, REACH 10'2" STICK
*ACCUMULATOR WITH CRN
*LINES, CYLINDER
*LINES-QC, REACH 16'9" BOOM
COUPLER TO PICK UP "B" LINKAGE
JR7C44
*R-BOOM 16'9" HD
*TRACK, 24" TG (GLT)
*SUPPORT, AUX LINES, R-BOOM
*AIR CONDITIONER
*ALARM, TRAVEL
*COVER, FENDER, STANDARD
*REGIONAL PKG REGULATED, NACD
*WASHER, WINDSHIELD UPPER
*LINES-QC PKG (R-BOOM/10'2" STK
*CAB STD PKG
*SEAT, H-BACK, W/HEATER,S/AIR
*STANDARD OIL
ROLL ON-ROLL OFF W/O BKT QC A
*PANEL, STD START SWITCH
*CHANGER, HAND CONTROL 2-WAY
*CAMERA, REAR VIEW, MIRRORS(RH)
*AIR CLEANER, STANDARD
*LIGHTING, CAB (HALOGEN)
*TOOL CTRL STP PKG
*STICK, 10'2" HD
*JOYSTICK, THUMB WHEEL
*SYSTEM, COMBINED
*LINES-HP PKG(R-BOOM//10'2"STK)
*VALVE, HYDRAULIC TCS
*R-CYLINDER PKG
*INSTRUCTION,NORTH AMERICA ANSI
*WIPER-RADIAL, FRONT 70/30
LINES, CONNECTOR
*GUARD, BOTTOM
*COUNTERWEIGHT, 7,560 LBS
*318EL HYDRAULIC EXCAVATOR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HAWTHORNE MACHINERY CO.See InventoryWebsiteSelect contact
Craig Baker
Telephone:+1 858 674 7044
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone