Caterpillar 318EL

Caterpillar 318EL

Price
195,300 USD
Year
2016
Working hours
1157 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 318EL
CategoryCrawler Excavators
Serial NumberWZS00340
Unit NumberEQ0053894
Catalog NumberCU2510688
Manufacturing Year2016
Hours1157 h
CountryUnited States
LocationFL
Pricing
Price Excluding Tax$195,300
Tax-
Price Including Tax-
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
Additional Information10' 2" STICK
24" TG TRACK
HI-AMBIENT COOLING
TOOL CONTROL
REACH BOOM,
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone