Caterpillar 318EL

Caterpillar 318EL

Price
174,200 USD
Year
2016
Working hours
1556 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 318EL
CategoryCrawler Excavators
Serial NumberWZS00333
Unit NumberEQ0051183
Catalog NumberCU2510690
Manufacturing Year2016
Hours1556 h
CountryUnited States
LocationFL
Pricing
Price Excluding Tax$174,200
Tax-
Price Including Tax-
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
Additional Information10' 2" STICK
24" TG TRACK
HI-AMBIENT COOLING
REACH BOOM
TOOL CONTROL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone