Caterpillar 318EL

Caterpillar 318EL

Price
191,500 USD
Year
2015
Working hours
1815 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 318EL
CategoryCrawler Excavators
Serial NumberWZS00308
Unit Number033857
Catalog NumberCU2288880
Manufacturing Year2015
Hours1815 h
CountryUnited States
LocationLakeside, CA
Pricing
Price Excluding Tax$191,500
Tax-
Price Including Tax-
Features
Additional Information*INSTRUCTION,NORTH AMERICA ANSI
*LINES, CYLINDER
COUPLER TO PICK UP "B" LINKAGE
*CYLINDER, BOOM (W/O BLCV)
*GUARD, BOTTOM
*TRACK, 24" TG (GLT)
*CTRL, CAT PIN GRABBER COUPLER
*SUPPORT, AUX LINES, R-BOOM
*LIGHT, BOOM RIGHT SIDE
ROLL ON-ROLL OFF LANE1 A
*REGIONAL PKG REGULATED, NACD
*R-BOOM 16'9" HD
COUPLER, HYDRAULIC PIN GRABBER
STORAGE PROTECTION (EXPORT)
*HYD VLV, TCS PKG
*CAB-ROPS,70/30,W/VANDAL-G BOSS
*COOLING, HIGH AMBIENT
*LINES-QC, REACH 16'9" BOOM
*HATCH, OPENABLE ROOF
*LINES-QC, REACH 10'2" STICK
*RADIO, 24V AM/FM
LANE 1 ORDER
*PEDAL, STRAIGHT TRAVEL
*SEAT BELT, 3" RETRACTABLE
CPLR S/N WAF01020
*ACCUMULATOR WITH CRN
*LINES, HIGH PRESSURE, 1PC BOOM
*ENGINE HOOD, HIGH AMBIENT
*MAT, FLOOR, RH PEDAL
LINES, CONNECTOR
*LINES-HP, REACH 10'2" STICK
*CYLINDER, STICK (W/O SLCV)
*GUARD, TRACK GUIDING, CENTER
*LINES-HP PKG(R-BOOM//10'2"STK)
*LINKAGE, BKT W/O LIFT
*TANK, FUEL, STANDARD
*STICK, 10'2" HD
*CYLINDER, BKT
*CONTROL, FINE SWING
*318EL HYDRAULIC EXCAVATOR
*COUNTERWEIGHT, 7,560 LBS
*BATTERY, COLD WEATHER
*R-BOOM, 10'2" STK HD PKG
*COOLING, HIGH AMBIENT PKG
*LINES-QC PKG(R-BOOM/10'2" STK)
INSTRUCTIONS, ENGLISH
*CHANGER, HAND CONTROL 2-WAY
*RAIN PROTECTOR, CAB FRONT
*SEAT, H-BACK, W/HEATER,S/AIR
*STANDARD OIL
INSTRUCTION,NORTH AMERICA ANSI
*CAB STD PKG
*COVER, FENDER, STANDARD
DY5U99
*MIRROR, CAB, EXTERNAL
*CAMERA, REAR VIEW PKG
*AIR CLEANER, STANDARD
*LIGHTING, CAB (HALOGEN)
*AIR CONDITIONER
*CAMERA, REAR VIEW, MIRRORS(RH)
*VALVE, HYDRAULIC TCS
*PANEL, STD START SWITCH
*SYSTEM, COMBINED
*TOOL CTRL STP PKG
*WIPER-RADIAL, FRONT 70/30
*JOYSTICK, THUMB WHEEL
*ALARM, TRAVEL
*WASHER, WINDSHIELD UPPER
*R-CYLINDER PKG
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HAWTHORNE MACHINERY CO.See InventoryWebsiteSelect contact
Craig Baker
Telephone:+1 858 674 7044
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone