Caterpillar 316FL

Caterpillar 316FL

Price
On Request
Year
2018
Working hours
5 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 316FL
CategoryCrawler Excavators
Serial NumberYDL10279
Unit NumberEQ0067950
Catalog NumberCU4311029
Manufacturing Year2018
Hours5 h
CountryUnited States
LocationKY
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
Additional Information*CONTROL PATTERN CHANGER
16' 9" HD REACH BOOM
24" TG TRACK
COMBINED MP CIRCUIT
9' 6" HD STICK
AUXILIARY HYDRAULICS,
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone