Caterpillar 316FL

Caterpillar 316FL

Price
On Request
Year
2016
Working hours
66 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 316FL
CategoryCrawler Excavators
Serial NumberYDL00241
Unit NumberEQ0064169
Catalog NumberCU2539617
Manufacturing Year2016
Hours66 h
CountryUnited States
LocationFL
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
Additional Information6' 9" HD REACH BOOM
9' 6" HD STICK
COMBINED MP CIRCUIT
PATTERN CHANGER
24" TG SHOES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone