Caterpillar 316FL

Caterpillar 316FL

Price
On Request
Year
2018
Working hours
608 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 316FL
CategoryCrawler Excavators
Serial NumberYDL20158
Unit NumberEQ0071669
Catalog NumberCU4370460
Manufacturing Year2018
Hours608 h
CountryUnited States
LocationFL
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
Additional Information10' 2" HD STICK
16' 9" HD BOOM
28" TG TRACK
COMBINED CURCUIT
HAND PATTERN CHANGER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone