Caterpillar 316FL TH

Caterpillar 316FL TH

Price
159,500 USD
Year
2014
Working hours
2071 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 316FL TH
CategoryCrawler Excavators
Serial NumberYDL00132
Unit Number182U035
Catalog NumberCU4329377
Manufacturing Year2014
Hours2071 h
CountryUnited States
LocationUrbana, IL
Pricing
Price Excluding Tax$159,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
CE PLATECE PLATE
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
THUMB, HYDRAULICTHUMB, HYDRAULIC
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional InformationPICTURES AS OF: 6/13/18 1574 HOURS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
  • boom & stick
  • general condition
general appearance
  • Good
  • GoodMinor scratches/scrapes.
  • GoodSome minor dents/scratches. New paint.
  • Good
  • Good
  • GoodPump and radiator compartment doors are new.
  • Good
  • Good
  • GoodMinor scratches.
  • Good
  • GoodFenders, counterweight, new paint. Sided doors/ sheet metal panels are new.
  • GoodFuel tank cove and tool box are new.
  • GoodMinor dent in fuel tank step.
  • No
safety items
  • Good
  • Good
  • GoodBreak-out hammer installed.
  • GoodFunctions correctly.
  • Good
  • No
  • Yes
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • GoodCools correctly.
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodMinor tear in floor mat.
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairSmall hole in seat cushion, seat needs cleaned.
  • Good
  • Good
  • Yes
  • No
  • No
  • Yes
engine
  • Good
  • Good
  • Good
  • GoodOriginal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • ELC
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairOil level overfull.
  • Good
  • Good
  • Good
  • Good
  • Over full 3”
attachments / work tools
  • YesCAT four tine thumb, doesn’t fit bucket teeth correctly.
  • Thumb is slightly sprung. Outer part of bearing is chipped. Pin retaining bolt is missing for thumb/coupler.
boom
  • Good
  • Good
  • Good
  • 16’ 9”
stick
  • Good
  • Good
  • Good
  • 10’ 2”
bucket
  • FairSome minor dents in floor/heel. Bucket bottom shows wear, useable.
  • Good
  • Good
  • Good
  • GoodNew theeth.
  • Yes
  • CAT
  • 1.0 cu/yd
  • CAT. S/N WAF00279
  • 42”
final drives
  • Good
  • Good
  • Good
  • Oil levels OK.
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front1181181010
Carrier Rollers Rear1181181010
Drive SprocketsGoodGood
Front Idler20203030
Links29.9729.971414
Pins & Bushings (External)10.9210.671218
Pins & Bushings (Internal)7637631818
Track Roller 142.4242.4277
Track Roller 242.4242.4277
Track Roller 342.4242.4277
Track Roller 4GuardGuard
Track Roller 542.1642.67114
Track Roller 642.4242.4277
Track Roller 742.1641.661118
Track Shoes32.5131.752024
Track Frame - LeftGoodSlightly bent tie-down eye.
Track Frame - RightGood
Pins & Bushings Turned?No
comments, misc. repairs, general remarks
  • Inspected 6-13-18 at 1574 hours
boom & stick
  • Good
  • Good
  • Good
  • Good
  • No
  • No
general condition
  • Good
  • Good
  • Yes
  • Yes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INC.See InventoryWebsiteSelect contact
Chase Lang
Telephone:+1 319 365 0551 ext 2210
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone