Caterpillar 316FL CGC-

Caterpillar 316FL CGC-

Price
186,332 USD
Year
2016
Working hours
1774 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 316FL CGC-
CategoryCrawler Excavators
Serial NumberYDL00143
Unit Number162N018
Catalog NumberCU2371759
Manufacturing Year2016
Hours1774 h
CountryUnited States
LocationBettendorf, IA
Pricing
Price Excluding Tax$186,332
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
COUPLER, QUICKCOUPLER, QUICK
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
GUARDSGUARDS
Additional Information10'2" STICK
24" TRACK
PICTURES AS OF: 10/25/16 648 HOURS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INC.See InventoryWebsiteSelect contact
Chase Lang
Telephone:+1 319 365 0551 ext 2210
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone