Caterpillar 316EL

Caterpillar 316EL

Price
159,000 USD
Year
2013
Working hours
2171 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 316EL
CategoryCrawler Excavators
Serial NumberDZW00820
Unit NumberEQ077335
Catalog NumberCU2487925
Manufacturing Year2013
Hours2171 h
CountryUnited States
LocationMilford, MA
Pricing
Price Excluding Tax$159,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
HIGH AMBIENT COOLINGHIGH AMBIENT COOLING
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, LONGSTICK, LONG
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
PILOT CONTROLPILOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional Information2 WAY HAND CONTROL PATTERN CHANGER
28" TG STEEL TRACKS
REAR VIEW CAMERA
TIER 4 INTERIM
COUNTERWEIGHT MACHINE
CAT 42" GD LINKAGE 1.00 CYD BUCKET
EXTERIOR LH & RH MIRRORS
COLD WEATHER START PACKAGE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Brent Derosier
Telephone:+1 508 482 5742
Tim Perkins
100 QUARRY DR, MILFORD MA 01757-1729
Mike Sherman
100 QUARRY DR, MILFORD MA 01757-1729
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone