Caterpillar 316EL

Caterpillar 316EL

Price
119,500 USD
Year
2012
Working hours
2249 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 316EL
CategoryCrawler Excavators
Serial NumberDZW00702
Unit NumberDZW00702
Catalog NumberCU2433440
Manufacturing Year2012
Hours2249 h
CountryUnited States
LocationColumbia, MO
Pricing
Price Excluding Tax$119,500
Tax-
Price Including Tax-
Features
Additional InformationGUARD, TRACK GUIDING, CENTER
GUARD HD BOTTOM PKG
HYD VLV, TCS PKG
R-CYLINDER PKG
SUPPORT, AUX LINES, R-BOOM
TRACK, 24" TG (GLT)
SEAT, H-BACK, W/HEATER,S/AIR
COOLING, HIGH AMBIENT PKG
COLD WEATHER STARTING PKG
STANDARD OIL
LIGHT, BOOM RIGHT SIDE
*SYSTEM, COMBINED
CHANGER, HAND CONTROL 2-WAY
*JOYSTICK, THUMB WHEEL
*CAB-ROPS,70/30,W/VANDAL-G BOSS
*HATCH, OPENABLE ROOF
*R-BOOM 16'9" HD
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
RAIN PROTECTOR, CAB FRONT
*RADIO, 24V AM/FM
TOOL CTRL STP PKG
MEDIUM PRESSURE KIT FOR ROTATE
*LINES, CYLINDER
*BATTERY, COLD WEATHER
LIGHTING, CAB (HALOGEN)
*LINKAGE, BKT W/O LIFT
*PEDAL, STRAIGHT TRAVEL
COUNTERWEIGHT, 6,173LBS
*CYLINDER, BKT
M12935 HKX HYD KIT
*SUN, SHADE
AIR CLEANER, STANDARD
*ACCUMULATOR WITH CRN
HANDRAIL & PLATFORM HANDRAIL
*CYLINDER, STICK (W/O SLCV)
*LINES-HP, R16'9" BOOM
*CYLINDER, BOOM (W/O BLCV)
*WIPER-RADIAL W/LOWER WIPER
*MAT, FLOOR, RH PEDAL
*INSTRUCTION, ANSI
*STICK, REACH 10'2" HD
*LINES-HP, REACH 10'2" STICK
*ENGINE HOOD, HIGH AMBIENT
*CONTROL, FINE SWING
CONTROL, CENTER-LOCK COUPLER
*AIR CONDITIONER
*BELT, SEAT, 3" RETRACTABLE
REGIONAL PACK REGULATED ADSD-N
ROLL ON-ROLL OFF
R-BOOM, 10'2" STK HD PKG
*LINES-QC, REACH 16'9" BOOM
*LINES-QC, REACH 10'2" STICK
*COOLING, HIGH AMBIENT
LINES-QC PKG (R-BOOM/10'2" STK
LINES-HP PKG(R-BOOM//10'2"STK)
PANEL, STD START SWITCH
*TERMINALS, JUMP START
WASHER, WINDSHIELD UPPER/LOWER
*VALVE, HYDRAULIC TCS
TANK, FUEL, STANDARD
*ALARM, TRAVEL
ENGINE C4.4 ETAD,TIER 4 INTERIM
QUICK DRAINS, READY (OIL)
CAB STD PKG
COVER, FENDER, STANDARD
COUPLER, PIN GRABBER PLUS
*GUARD, BOTTOM, HEAVY DUTY
*GUARD, SWIVEL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLeft door is bent near hinge area
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Lower interior trim panel is out of position.
engine
  • Fair
  • Good
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red CAT ELC
  • Normal
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Full
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
bucket
  • Yes
  • CAT
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE80%
Notes - UNDERCARRIAGE 1Sprockets, idlers, rollers and carriers are in good condition.
Track Shoes23.5” triple grouser
comments, misc. repairs, general remarks
  • Equipped with additional auxiliary hydraulic valve.
  • Machine is in overall good condition. All systems function correctly.
  • All components of undercarriage are in good condition with roughly 80% life remaining
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FABICK CATSee InventoryWebsiteSelect contact
Dave Modglin
MO
Telephone:+1 636 3435900
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone