Caterpillar 316EL

Caterpillar 316EL

Price
89,500 USD
Year
2013
Working hours
8354 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 316EL
CategoryCrawler Excavators
Serial NumberDZW00913
Unit NumberI7204
Catalog NumberCU4277413
Manufacturing Year2013
Hours8354 h
CountryUnited States
LocationShakopee, MN
Pricing
Price Excluding Tax$89,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
CE PLATECE PLATE
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLERCOUPLER
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, MEDIUMSTICK, MEDIUM
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
PILOT CONTROLPILOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional Information42" SAND BUCKET
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Yes
  • No
  • Good
  • Fair
  • Fair
  • FairLooks good for machine age
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairNeeds some straightening
  • FairTool Box Step is Slightly Bent
  • Good
  • Good
  • FairLower cab bumper has minor bends
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAccurate and functional
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • YesIn Place
engine
  • Good
  • Good
  • Good
  • FairThe DPF filter is original
  • Good
  • Good
  • GoodOil was sampled and returned normal
  • Good
  • Good
  • YesModerate
  • No
  • Yes2012 EPA
  • Yes
  • No
  • No
  • Normal
  • New EGR valve installed at 3211 hours. The engine runs smooth and has fair to good overall power.
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • The cooling system is functioning normal
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • The swing drive was reconditioned with new gears and case
  • GoodSlightly Damp
  • Good
  • Fair
  • Good
  • Good
boom
  • GoodThe boom was repaired on LH side and welded as needed
  • Good
  • Good
  • Reach Boom
stick
  • Fair
  • Good
  • Some minor play in Boom to Stick Joint
  • 10 2" Stick
bucket
  • Good
  • GoodCAn still be turned
  • Yes
  • RAVELING
  • cat hYDRAULIC cOUPLER
  • 42"
  • Good
  • FairHas 1/16" play in the stick end
  • Good
final drives
  • Good
  • Fair
  • Oil levels good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front115.751152530
Carrier Rollers Rear115.51173018
Idlers Front21.2521.53036
Links103.5103.54545
Pins & Bushings (External)55.555.58181
Pins & Bushings (Internal)764.5764.53030
Segments8080
Track Shoes (Width)242477
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Link Part Number9W3136
Track Shoes28" Triple Grouser, some minor damage
comments, misc. repairs, general remarks
  • Good overall operation and performance with smooth running engine.
  • Undercarriage is functional
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER CATSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 888 363 3921
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone