Caterpillar 316EL

Caterpillar 316EL

Price
149,000 USD
Year
2013
Working hours
3080 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 316EL
CategoryCrawler Excavators
Serial NumberDZW00926
Unit NumberDZW926
Catalog NumberCU1907727
Manufacturing Year2013
Hours3080 h
CountryUnited States
LocationCheyenne, WY
Pricing
Price Excluding Tax$149,000
Tax-
Price Including Tax-
Features
Additional InformationLANE 2 ORDER
REGIONAL PACK REGULATED ADSD-N
R-BOOM, 10'2" STK HD PKG THUMB
R-CYLINDER PKG
TRACK, 28" TG W/STEP (GLT)
GUARD, TRACK GUIDING, CENTER
STANDARD OIL
AIR CLEANER, STANDARD
CIRCUIT, THUMB STP TWJ PKG
HYD VLV PKG
COLD WEATHER STARTING PKG
CAB STD PKG
PANEL, STD START SWITCH
SEAT, H-BACK, W/HEATER,S/AIR
WASHER, WINDSHIELD UPPER/LOWER
HANDRAIL & PLATFORM HANDRAIL
TANK, FUEL, STANDARD
LIGHT, BOOM RIGHT SIDE
GUARD HD BOTTOM PKG
COOLING, HIGH AMBIENT PKG
COVER, FENDER, STANDARD
COUNTERWEIGHT, 6,173LBS
LINES, HIGH PRESSURE, 1PC BOOM
INSTRUCTIONS, ENGLISH
SUPPORT, AUX LINES, R-BOOM
LINES-QC PKG (R-BOOM/10'2" STK
CHANGER, HAND CONTROL 2-WAY
CONTROL, CENTER-LOCK COUPLER
LIGHTING, CAB (HALOGEN)
RAIN PROTECTOR, CAB FRONT
BUCKET-GD, 36" 0.81 YD3
QUICK DRAINS, READY (OIL)
ROLL ON-ROLL OFF
THUMB, UTILITY
SIDE CUTTER, GENERAL PURPOSE
TIP, PENETRATION PLUS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone