Caterpillar 316EL

Caterpillar 316EL

Price
On Request
Year
2012
Working hours
3040 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 316EL
CategoryCrawler Excavators
Serial NumberYZZ00180
Unit Number15B2262
Catalog NumberCU2243546
Manufacturing Year2012
Hours3040 h
CountryNorway
LocationRudshøgda
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Additional InformationGENERAL GRADE (1 MIN - 5 MAX): 4
CE MARKED: YES
FULL SERVICE HISTORY: YES
FRONT TYRES / UNDERCARRIAGE REMAINING: 60 %
GROSS WEIGHT: 18300 KG
TRACK WIDTH: 80 CM
ADDITIONAL HYDRAULICS: YES
AIR-CONDITIONING: YES
ENGCON ROTORTILT
SMP PUSSKUFF
SMP GRAVESKUFF
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PON EQUIPMENT AS (NORWAY)See InventoryWebsiteSelect contact
Thomas Brodshaug
Norway
Telephone:+47 22 63 68 81
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone