Caterpillar 316EL

Caterpillar 316EL

Price
179,000 USD
Year
2012
Working hours
1353 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 316EL
CategoryCrawler Excavators
Serial NumberDZW00184
Unit NumberDZW184
Catalog NumberCU1722043
Manufacturing Year2012
Hours1353 h
CountryUnited States
LocationGillette, WY
Pricing
Price Excluding Tax$179,000
Tax-
Price Including Tax-
Features
Additional Information*316EL HYDRAULIC EXCAVATROR
*REGIONAL PKG REGULATED (NACD)
*R-BOOM, 10'2" STK HD PKG
*R-CYLINDER PKG
*AUXILIARY READY STP PKG
*HYD VLV, TCS PKG
*CAB STD PKG
*GUARD HD BOTTOM PKG
*COOLING, HIGH AMBIENT PKG
*COLD WEATHER STARTING PKG
*GUARDRAIL & HANDRAIL
*RAIN PROTECTOR, CAB FRONT
*CTRL & LINES,CTR-LOCK PIN GRAB
*COUNTERWEIGHT, 6173LB
*GUARD, TRACK GUIDING, CENTER
*SEAT, H-BACK, W/HEATER,S/AIR
*TRACK, 28" TG W/STEP (GLT)
*PREFILTER, AIR (INTEGRATE)
*PANEL, STD START SWITCH
*LIGHTING, CAB (HALOGEN)
*LIGHT, BOOM RIGHT SIDE
*COVER, FENDER, STANDARD
*TANK, FUEL, STANDARD
*CHANGER, HAND CONTROL 2-WAY
*WASHER, WINDSHIELD UPPER/LOWER
*FINAL DRIVE, STANDARD
LANE 1 ORDER
*QUICK DRAINS, READY (OIL)
INSTRUCTION,NORTH AMERICA ANSI
ROLL ON-ROLL OFF
COUPLER, PIN GRABBER WITH PINS
INSTRUCTIONS, ENGLISH
LINES, CONNECTOR
FLD INST KIT, HYD
SIDE CUTTER, GENERAL PURPOSE
TIP, PENETRATION PLUS
BUCKET-GD, 36" 0.81 YD3
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone