Caterpillar 316EL

Caterpillar 316EL

Price
105,000 USD
Year
2012
Working hours
4082 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 316EL
CategoryCrawler Excavators
Serial NumberDZW00295
Unit NumberDZW00295
Catalog NumberCU2478765
Manufacturing Year2012
Hours4082 h
CountryUnited States
LocationFenton, MO
Pricing
Price Excluding Tax$105,000
Tax-
Price Including Tax-
Features
Accessories
HIGH AMBIENT COOLINGHIGH AMBIENT COOLING
Additional InformationCOUNTERWEIGHT, 6,173 LBS
HD BOTTOM GUARD
CTRL,LINES CTR-LOCK PIN GRABBER
QUICK DRAINS
CAB AIR
RIGHT SIDE BOOM LIGHT
28 INCH TRACK
TRACK GUIDING GUARD,CENTER
ENGINE C4.4 ETAD,TIER 4 INTERIM
HALOGEN CAB LIGHTS
HYDRAULIC COUPLER
10'2" STICK
SEAT,H-BACK W/HEATER,S/AIR
REACH BOOM
U/C LONG
COLD WEATHER STARTING
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • GoodScratches
  • Good
  • FairNeeds new decals
  • Good
  • Good
  • FairDents on both side compartment panels
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodBelow average scratches and rust for hours on machine
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • N/a
safety items
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • Yes
  • Yes
  • N/a
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorOut of date Dec 2011
  • GoodCigarette burn in seat cushion
  • Good
  • N/a
  • 3/4
  • Yes
  • No
  • No
  • No
  • Yes
  • Good
engine
  • N/a
  • N
  • N/a
  • Red
  • No
  • No
  • No
  • Yes
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairNeeds to be blown out with air
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • N/a
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • N/a
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • N/a
  • Full
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • N/a
  • N/a
  • No
  • No
  • No
  • No
  • No
boom
  • Good
  • Good
  • GoodMay need bushings soon, slight play
  • N/a
stick
  • GoodMay need bushings soon, slight play
  • Good
  • Good
  • N/a
bucket
  • Good
  • Good3 new teeth
  • Yes
  • N/a
  • 37”
  • FairDented
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
  • N/a
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE45%
Notes - UNDERCARRIAGEN/a
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Department
Telephone:+1 636 3844021
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone