Caterpillar 316EL

Caterpillar 316EL

Price
182,000 USD
Year
2015
Working hours
2803 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 316EL
CategoryCrawler Excavators
Serial NumberDZW01867
Unit Number437755
Catalog NumberCU2126938
Manufacturing Year2015
Hours2803 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$182,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional Information**PRICED WITHOUT HAMMER**
C4 ENGINE
PRODUCT LINK,PL321,SATELITTE
REGIONAL PACK REGULATED ADSD-N
BELT, SEAT, 76MM (3")RTRCTBL
CONTROL, FINE SWING
INSTR,NORTH AMERICAN, ANSI
ACCUMULATOR WITH CRN
ALARM, TRAVEL
R-BOOM, 10'2" STK HD PKG THUMB
R-BOOM 16'9" HD
STICK, R10'2" HD THUMB
LINKAGE, BKT W/O LIFT
R-CYLINDER PKG
CYLINDER, BOOM (W/O BLCV)
CYLINDER, BKT
CYLINDER, STICK (W/O SLCV)
TRACK, 24" TG (GLT)
AIR CLEANER, HIGH EFFICIENCY
STANDARD OIL
GUARD, TRACK GUIDING,SEGMENTED
CTRL, CAT PIN GRABBER COUPLER
LINES-QC PKG (R-BOOM/10'2" STK
SYSTEM, COMBINED
TOOL CTRL STP PKG
JOYSTICK, THUMB WHEEL
MAT, FLOOR, RH PEDAL
HYD VLV, TCS PKG
PEDAL, STRAIGHT TRAVEL
LINES, CYLINDER
VALVE, HYDRAULIC TCS
BATTERY, COLD WEATHER
CAB DUAL EXIT PKG
COLD WEATHER STARTING PKG
TERMINALS, JUMP START
RADIO, 24V AM/FM
PANEL, STD START SWITCH
CAB-ROPS,70/30,W/VANDL-GBOSS
HATCH, OPENABLE ROOF (DUAL)
WASHER, WINDSHIELD UPPER/LOWER
CAMERA, REAR VIEW PKG
SEAT, H-BACK, SUSPENSION
WIPER-RADIAL W/LOWER WIPER
TANK, FUEL, STANDARD
COOLING, HIGH AMBIENT PKG
CAMERA, REAR VIEW,MIRROR(RH)
MIRRORS, CAB, EXTERNAL
GUARD, SWIVEL
GUARD, BOTTOM, HEAVY DUTY
ENGINE HOOD, HIGH AMBIENT
COOLING, HIGH AMBIENT
LINES-HP, R16'9" BOOM
LINES-HP PKG(R-BOOM//10'2"STK)
COVER, FENDER, STANDARD
COUNTERWEIGHT, 6,173LBS
GUARD VANDALISM PKG
ASHTRAY
CHANGER, HAND CONTROL 2-WAY
SUPPORT, AUX LINES, R-BOOM
BUMPER, SIDE STEEL
LIGHT, BOOM RIGHT SIDE
LIGHTING, CAB (HALOGEN)
GUARD, VANDALISM
FRONT GUARD/SCREEN GROUP
AUTO LUBE GROUP
QUICK DRAINS, READY (OIL)
INSTRUCTIONS, ENGLISH
0P0800/1159 GD 4/17/17
INCLUDES UP TO A 30" GP BUCKET
PRICE CHG:07/06/17 VIA FIXASKPRC
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone