Caterpillar 316EL

Caterpillar 316EL

Price
139,000 USD
Year
2014
Working hours
2544 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 316EL
CategoryCrawler Excavators
Serial NumberDZW01485
Unit Number430402
Catalog NumberCU2030729
Manufacturing Year2014
Hours2544 h
CountryUnited States
LocationColorado Springs, CO
Pricing
Price Excluding Tax$139,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationC4.4 ENGINE
PRODUCT LINK,PL321,SATELITTE
REGIONAL PACK REGULATED ADSD-N
BELT, SEAT, 76MM (3")RTRCTBL
CONTROL, FINE SWING
INSTR,NORTH AMERICAN, ANSI
ACCUMULATOR WITH CRN
ALARM, TRAVEL
LINES-QC PKG (R-BOOM/10'2" STK
SUPPORT, AUX LINES, R-BOOM
CONTROL, CENTER-LOCK COUPLER
R-BOOM, 10'2" STK HD PKG
R-BOOM 16'9" HD
STICK, R10'2" HD
R-CYLINDER PKG
LINKAGE, BKT W/O LIFT
CYLINDER, STICK (W/O SLCV)
CYLINDER, BOOM (W/O BLCV)
AIR CLEANER, HIGH EFFICIENCY
CYLINDER, BKT
GUARD, TRACK GUIDING,SEGMENTED
TRACK, 24" TG (GLT)
AUXILIARY READY STP PKG
STANDARD OIL
JOYSTICK, ONE BUTTON
MAT, FLOOR, RH PEDAL
AUXILIARY READY
PEDAL, STRAIGHT TRAVEL
VALVE, HYDRAULIC TCS
HYD VLV, TCS PKG
TERMINALS, JUMP START
BATTERY, COLD WEATHER
LINES, CYLINDER
COLD WEATHER STARTING PKG
WIPER-RADIAL W/LOWER WIPER
HATCH, OPENABLE ROOF (DUAL)
CAB DUAL EXIT PKG
CAB-ROPS,70/30,W/VANDL-GBOSS
PANEL, STD START SWITCH
SEAT, H-BACK, SUSPENSION
RADIO, 24V AM/FM
SUN, SHADE
CAMERA, REAR VIEW,MIRROR(RH)
MIRRORS, CAB, EXTERNAL
WASHER, WINDSHIELD UPPER/LOWER
CAMERA, REAR VIEW PKG
ENGINE HOOD, HIGH AMBIENT
COOLING, HIGH AMBIENT
COOLING, HIGH AMBIENT PKG
TANK, FUEL, STANDARD
COUNTERWEIGHT, 6,173LBS
GUARD, SWIVEL
GUARD, BOTTOM, HEAVY DUTY
GUARD HD BOTTOM PKG
GUARD VANDALISM PKG
ASHTRAY
CHANGER, HAND CONTROL 2-WAY
COVER, FENDER, STANDARD
BUMPER, SIDE STEEL
LIGHT, BOOM RIGHT SIDE
LIGHTING, CAB (HALOGEN)
GUARD, VANDALISM
QUICK DRAINS, READY (OIL)
QUICK-EVAC SYSTEM
0P0800/2547 GD 10/30/18
INCLUDES UP TO A 30" GP BUCKET
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone