Caterpillar 316EL

Caterpillar 316EL

Price
136,000 USD
Year
2014
Working hours
1684 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 316EL
CategoryCrawler Excavators
Serial NumberDZW01227
Unit NumberI5448
Catalog NumberCU2564467
Manufacturing Year2014
Hours1684 h
CountryUnited States
LocationShakopee, MN
Pricing
Price Excluding Tax$136,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
BOOM, 1 PIECEBOOM, 1 PIECE
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
Additional InformationLast PM1 @1627 Hours

10' 2" STICK
28" TG SHOES
COLD WEATHER PKG
DIG BUCKET
HEATED & COOLED SEAT
HEATER
LIGHTS
PATTERN CHANGER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • FairCab sunvisor bent.
  • Good
  • GoodLeft door screen punctured.
  • Good
  • NoWill be cleaned prior to sale
  • No
  • No
safety items
  • Good
  • Good
  • Good
  • No
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • 100%
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodNot Cut
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • None
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
hydraulics
  • Good
  • FairSlight scuff on rod
  • Good
  • GoodNot cut.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
boom
  • Good
  • Good
  • Good
  • Reach Boom
stick
  • Good
  • Good
  • Good
  • 10 2"
bucket
  • FairDents in radius
  • Good
  • Good
  • Good
  • Good
  • No
  • CAT
  • MFH60808
  • 48"
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front11911966
Carrier Rollers Rear11911966
Idlers Front20212448
Links10610611
Pins & Bushings (External)59593636
Pins & Bushings (Internal)7627621010
Track Roller 11471482114
Track Roller 21471482114
Track Roller 31481481414
Track Roller 41481481414
Track Roller 51481481414
Track Roller 61481481414
Track Roller 71481481414
Track Shoes (Width)27.527.5
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Link Part Number9W3138
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER CATSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 888 363 3921
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone