Caterpillar 316EL

Caterpillar 316EL

Price
136,000 USD
Year
2015
Working hours
5034 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 316EL
CategoryCrawler Excavators
Serial NumberDZW02028
Unit NumberI7504
Catalog NumberCU4351134
Manufacturing Year2015
Hours5034 h
CountryUnited States
LocationColumbus, MN
Pricing
Price Excluding Tax$136,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
CAMERACAMERA
Additional InformationCOLD WEATHER START
PATTERN CHANGER
STEEL BUMPERS
10' 2" STICK
48" DIG BUCKET
28" TG TRACKS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER CATSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 888 363 3921
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone