Caterpillar 316EL

Caterpillar 316EL

Price
140,000 USD
Year
2012
Working hours
2767 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 316EL
CategoryCrawler Excavators
Serial NumberDZW00313
Unit Number458219
Catalog NumberCU4338974
Manufacturing Year2012
Hours2767 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$140,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationAS IS / AS RECEIVED
COVER, FENDER, STANDARD
CONTROL, FINE SWING
BATTERY, COLD WEATHER
PEDAL, STRAIGHT TRAVEL
INSTRUCT NORTH AMERICA ANSI
TRACK, 24" TG (GLT)
GUARD, VANDALISM
R-BOOM 5.1M (16'9") HD
TANK, FUEL, STANDARD
COOLING, HIGH AMBIENT PKG
AUXILIARY READY
SEAT, H-BACK, SUSPENSION
CAB-ROPS,70/30,W/VANDL-GBOSS
TERMINALS, JUMP START
WIPER-RADIAL W/LOWER WIPER
REGIONAL PACK REGULATED ADSD-N
C4 ENGINE
R-BOOM, 10'2" STK HD PKG
WASHER, WINDSHIELD UPPER/LOWER
QUICK DRAINS, READY (OIL)
USED PURCHASE / C. BARRIOTS
AIR CLEANER, HIGH EFFICIENCY
PANEL, STD START SWITCH
MAT, FLOOR, RH PEDAL
HANDRAIL & PLATFORM HANDRAIL
LINES, CONNECTOR
CAB DUAL EXIT PKG
COLD WEATHER STARTING PKG
COUNTERWEIGHT, 6,173LBS
0P0800 /2471 / 05/25/18
STICK, R3.1M (R10'2") HD
TIER 4 CLEAN EMISSIONS MODULE
VALVE, HYDRAULIC TCS
2012 CATERPILLAR 316EL EXCAVATOR
CHANGER, HAND CONTROL 2-WAY
BELT, SEAT, 76MM (3")RTRCTBL
GUARD HD BOTTOM PKG
GUARD VANDALISM PKG
BUMPER, SIDE STEEL
RADIO, 24V AM/FM
SUN, SHADE
ASHTRAY
LINKAGE, BKT W/O LIFT
R-CYLINDER PKG
HYD VLV, TCS PKG
AUXILIARY READY STP PKG
STANDARD OIL
HATCH, OPENABLE ROOF (DUAL)
CYLINDER, BKT
LINES, CYLINDER
LIGHTING, CAB (HALOGEN)
JOYSTICK, ONE BUTTON
ALARM, TRAVEL
COUPLER, HYD PIN GRABBER IN
FIELD INSTALLED KIT, HYD., PGC
LIGHT, BOOM RIGHT SIDE
CYLINDER, STICK (W/O SLCV)
CYLINDER, BOOM (W/O BLCV)
ACCUMULATOR WITH CRN
GUARD, TRACK GUIDING,SEGMENTED
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone