Caterpillar 316EL

Caterpillar 316EL

Price
166,500 USD
Year
2013
Working hours
3161 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 316EL
CategoryCrawler Excavators
Serial NumberDZW00920
Unit NumberCN12037
Catalog NumberCU4282373
Manufacturing Year2013
Hours3161 h
CountryUnited States
LocationMesa, AZ
Pricing
Price Excluding Tax$166,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
HIGH AMBIENT COOLINGHIGH AMBIENT COOLING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
Additional InformationENGINE TIER RATING:
BOOM LENGTH: 16'9"
COMMENTS: WARATAH H412 TREE HARVESTER HEAD
TRACK SHOE WIDTH/TYPE:
STICK LENGTH: 10'2"
PATTERN CHANGER
BUCKET SIZE:
PRODUCT LINK:
BOOM, ONE PIECE
ENCLOSED CAB
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone