Caterpillar 316EL

Caterpillar 316EL

Price
126,850 USD
Year
2013
Working hours
1664 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 316EL
CategoryCrawler Excavators
Serial NumberDZW00980
Unit NumberDG000274
Catalog NumberCU4322460
Manufacturing Year2013
Hours1664 h
CountryUnited States
LocationLeesville, SC
Pricing
Price Excluding Tax$126,850
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
FIRE EXTINGUISHERFIRE EXTINGUISHER
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
THUMB, MECHANICALTHUMB, MECHANICAL
CARBODY, STANDARDCARBODY, STANDARD
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
Additional InformationAIR CONDITIONER
AM FM RADIO
AUXILIARY HYDRAULICS
CARBODY, STANDARD
ENGINE ENCLOSURES
FIRE EXTINGUISHER
HAND AND FOOT CONTROL
LIGHTING
PRODUCT LINK
THUMB, MECHANICAL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • No
  • No
  • Yes
  • Good
  • Fairthere is some sheet metal damage on the left hand side around the tool box
  • Good
  • Fairdirty
  • Good
  • Fairfaded and some scratches
  • Good
  • Good
  • Fairthe one on the left side is bent
  • Good
  • Fairsome dents and bent sheet metal
  • Good
  • Good
  • Fairthey are faded and scratched
  • Good
  • Fairsome scratches
  • Good
  • Fairsome of the guards are bent on bottom of car body
safety items
  • Good
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairthe front glass is cracked
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairworn
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • 50%
engine
  • red
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Fairdirty
  • Fairworn
  • Good
  • Good
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • it is a little low
attachments / work tools
  • Yes
boom
  • Good
  • Good
  • Good
stick
  • Fairlittle play
  • Good
  • Fairlittle play
bucket
  • Poordented
  • Fairsome play
  • Fair
  • Fair
  • Fairworn
  • Fairworn
  • No
  • cat
  • 38 inches
final drives
  • Good
  • one of the cover is bent
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Shoes (Width)27 1/2 inches
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
comments, misc. repairs, general remarks
  • there is some damages around the tool box
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BLANCHARD MACHINERY CO.See InventoryWebsiteSelect contact
USED EQUIPMENT TEAM
Telephone:+1 8034658080
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone