Caterpillar 316EL

Caterpillar 316EL

Price
135,000 USD
Year
2012
Working hours
2832 h
Videos of Caterpillar 316EL
Videos of Caterpillar 316EL
Videos of Caterpillar 316EL
Videos of Caterpillar 316EL
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 316EL
CategoryCrawler Excavators
Serial NumberDZW00602
Unit Number462018
Catalog NumberCU4384519
Manufacturing Year2012
Hours2832 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$135,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional Information36" BUCKET
ACCUMULATOR WITH CRN
ALARM, TRAVEL
AUXILIARY READY
AUXILIARY READY STP PKG
BATTERY, COLD WEATHER
BELT, SEAT, 76MM (3")RTRCTBL
C4 ENGINE
CAB STD PKG
CAB-ROPS,70/30,W/VNDL-G BOSS
CHANGER, HAND CONTROL 2-WAY
COLD WEATHER STARTING PKG
CONTROL, FINE SWING
COOLING, HIGH AMBIENT
COOLING, HIGH AMBIENT PKG
COUNTERWEIGHT, 6173LB
COVER, FENDER, STANDARD
CTRL & LINES,CTR-LOCK PIN GR
CYLINDER, BKT
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
ENGINE HOOD, HIGH AMBIENT
FINAL DRIVE, STANDARD
GUARD HD BOTTOM PKG
GUARD, BOTTOM, HEAVY DUTY
GUARD, SWIVEL
GUARD, TRACK GUIDING, CENTER
GUARDRAIL & HANDRAIL
HATCH, OPENABLE ROOF
HYD VLV, TCS PKG
JOYSTICK, ONE BUTTON
LIGHT, BOOM RIGHT SIDE
LIGHTING, CAB (HALOGEN)
LINES, CYLINDER
LINKAGE, BKT W/O LIFT
MAT, FLOOR, RH PEDAL
PANEL, STD START SWITCH
PEDAL, STRAIGHT TRAVEL
PREFILTER, AIR (INTEGRATE)
QUICK DRAINS, READY (OIL)
R-BOOM 16'9" HD
R-BOOM, 10'2" STK HD PKG
R-CYLINDER PKG
RADIO, 24V AM/FM
RAIN PROTECTOR, CAB FRONT
REGIONAL PKG REGULATED (NACD
SEAT, H-BACK, W/HEATER,S/AIR
STICK, R10'2" HD
SUN, SHADE
TANK, FUEL, STANDARD
TERMINALS, JUMP START
TRACK, 28" TG W/STEP (GLT)
VALVE, HYDRAULIC TCS
WASHER, WINDSHIELD UPPER/LOW
WIPER-RADIAL W/LOWER WIPER
0P0800/2756.9
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • FairScratched up
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
safety items
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodSep. 17
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
  • Yes
  • Yes
engine
  • PoorDirty
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Orange
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • GoodBelt driven
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Full, clean
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
boom
  • Good
  • Good
  • Good
  • 202”
stick
  • Good
  • Good
  • Good
  • 122”
bucket
  • PoorBottom pushed up about 1”
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • 34”
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Shoes (Width)28”28”
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
comments, misc. repairs, general remarks
  • Unit in good operating condition
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone