Caterpillar 316EL

Caterpillar 316EL

Price
210,000 USD
Year
2015
Working hours
930 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 316EL
CategoryCrawler Excavators
Serial NumberDZW01900
Unit NumberM436860
Catalog NumberCU2145143
Manufacturing Year2015
Hours930 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$210,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationC4.4 ENGINE
REGIONAL PACK REGULATED ADSD-N
BELT, SEAT, 3" RETRACTABLE
CONTROL, FINE SWING
BUCKET-SD, 36" 0.81 YD3
TIP, PENETRATION PLUS
SIDE CUTTER, GENERAL PURPOSE
THUMB GP
STICK LINES, THUMB
INSTRUCT NORTH AMERICA ANSI
ACCUMULATOR WITH CRN
ALARM, TRAVEL
R-BOOM, 10'2" STK HD PKG THUMB
R-BOOM 16'9" HD
STICK, R10'2" HD THUMB
R-CYLINDER PKG
LINKAGE, BKT W/O LIFT
CYLINDER, STICK (W/O SLCV)
CYLINDER, BOOM
AIR CLEANER, HIGH EFFICIENCY
CYLINDER, BKT
GUARD, TRACK GUIDING,SEGMENTED
TRACK, 24" TG (GLT)
CIRCUIT, THUMB STP TWJ PKG
STANDARD OIL
MAT, FLOOR, RH PEDAL
CIRCUIT, THUMB
PEDAL, STRAIGHT TRAVEL
JOYSTICK, THUMB WHEEL
VALVE, HYDRAULIC
HYD VLV PKG
TERMINALS, JUMP START
BATTERY, COLD WEATHER
LINES, CYLINDER
COLD WEATHER STARTING PKG
WIPER-RADIAL, FRONT 70/30
WASHER, WINDSHIELD UPPER
CAB DUAL EXIT PKG
CAB-ROPS,70/30,W/VANDL-GBOSS
SUN, SHADE
PANEL, STD START SWITCH
HATCH, OPENABLE ROOF (DUAL)
RADIO, 24V AM/FM
CAMERA, REAR VIEW,MIRROR(RH)
MIRRORS, CAB, EXTERNAL
SEAT, H-BACK, SUSPENSION
CAMERA, REAR VIEW PKG
ENGINE, HOOD, HIGH AMBIENT
COOLING, HIGH AMBIENT
COOLING, HIGH AMBIENT PKG
TANK, FUEL, STANDARD
COUNTERWEIGHT, 6,170 LBS
GUARD, SWIVEL
GUARD, BOTTOM, HEAVY DUTY
SUPPORT, AUX LINES, R-BOOM
LINES-HP, R16'9" BOOM
LINES-HP PKG(R-BOOM//10'2"STK)
COVER, FENDER, STANDARD
GUARD, VANDALISM
GUARD VANDALISM PKG
ASHTRAY
CHANGER, HAND CONTROL 2-WAY
LIGHTING, CAB (HALOGEN)
LIGHT, BOOM RIGHT SIDE
BUMPER, SIDE STEEL
QUICK DRAINS, READY (OIL)
RPM INDUSTRIES,QUICK-EVAC SYSTEM
0P0800/565 GD 4/17/17
PRICE CHG:07/06/17 VIA FIXASKPRC
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone