Caterpillar 316EL

Caterpillar 316EL

Price
175,000 USD
Year
2015
Working hours
1208 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 316EL
CategoryCrawler Excavators
Serial NumberDZW01861
Unit NumberM437754
Catalog NumberCU2129294
Manufacturing Year2015
Hours1208 h
CountryUnited States
LocationPueblo, CO
Pricing
Price Excluding Tax$175,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationC4.4 ENGINE
REGIONAL PACK REGULATED ADSD-N
BELT, SEAT, 76MM (3")RTRCTBL
CONTROL, FINE SWING
INSTR,NORTH AMERICAN, ANSI
ACCUMULATOR WITH CRN
ALARM, TRAVEL
R-BOOM, 10'2" STK HD PKG THUMB
R-BOOM 16'9" HD
STICK, R10'2" HD THUMB
LINKAGE, BKT W/O LIFT
R-CYLINDER PKG
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
AIR CLEANER, HIGH EFFICIENCY
CYLINDER, BKT
GUARD, TRACK GUIDING,SEGMENTED
TRACK, 24" TG (GLT)
LINES-QC PKG (R-BOOM/10'2" STK
STANDARD OIL
TOOL CTRL STP PKG
CTRL, CAT PIN GRABBER COUPLER
MAT, FLOOR, RH PEDAL
SYSTEM, COMBINED
PEDAL, STRAIGHT TRAVEL
JOYSTICK, THUMB WHEEL
VALVE, HYDRAULIC TCS
HYD VLV, TCS PKG
COLD WEATHER STARTING PKG
LINES, CYLINDER
CAB DUAL EXIT PKG
CAB-ROPS,70/30,W/VANDL-GBOSS
TERMINALS, JUMP START
BATTERY, COLD WEATHER
PANEL, STD START SWITCH
SEAT, H-BACK, SUSPENSION
HATCH, OPENABLE ROOF (DUAL)
RADIO, 24V AM/FM
CAMERA, REAR VIEW PKG
CAMERA, REAR VIEW,MIRROR(RH)
WIPER-RADIAL W/LOWER WIPER
WASHER, WINDSHIELD UPPER/LOWER
COOLING, HIGH AMBIENT PKG
COOLING, HIGH AMBIENT
MIRRORS, CAB, EXTERNAL
TANK, FUEL, STANDARD
COUNTERWEIGHT, 6,173LBS
GUARD, SWIVEL
GUARD, BOTTOM, HEAVY DUTY
ENGINE HOOD, HIGH AMBIENT
SUPPORT, AUX LINES, R-BOOM
LINES-HP, R16'9" BOOM
LINES-HP PKG(R-BOOM//10'2"STK)
COVER, FENDER, STANDARD
GUARD, VANDALISM
GUARD VANDALISM PKG
ASHTRAY
CHANGER, HAND CONTROL 2-WAY
QUICK DRAINS, READY (OIL)
BUMPER, SIDE STEEL
LIGHT, BOOM RIGHT SIDE
LIGHTING, CAB (HALOGEN)
INSTRUCTIONS, ENGLISH
INCLUDES UP TO A 30" GP BUCKET
0P0800/862 KC 11/30/17
PRICE CHG:07/06/17 VIA FIXASKPRC
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone