Caterpillar 316EL

Caterpillar 316EL

Price
111,111 USD
Year
2012
Working hours
3589 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 316EL
CategoryCrawler Excavators
Serial NumberDZW00494
Unit NumberEQ00095175
Catalog NumberCU4406587
Manufacturing Year2012
Hours3589 h
CountryUnited States
LocationAshland, KY
Pricing
Price Excluding Tax$111,111
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
BOOM, 1 PIECEBOOM, 1 PIECE
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
THUMB, HYDRAULICTHUMB, HYDRAULIC
Additional InformationTOOL CONTROL
2 WAY HAND CONTROL CHANGER
*JOYSTICK, THUMB WHEEL
SYSTEM COMBINED
CAT 14" UTILITY THUMB
CAB, DUAL EXIT PACKAGE
*R-BOOM 10'2" STK HD PKG
TOOL CONTROL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHAYNE SUPPLY COMPANYSee InventorySelect contact
HOLLY RICHARDSON
Telephone:+1 502 774 4441 ext 32685
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone