Caterpillar 316EL

Caterpillar 316EL

Price
146,000 USD
Year
2012
Working hours
2291 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 316EL
CategoryCrawler Excavators
Serial NumberDZW00509
Unit NumberM423547
Catalog NumberCU1770588
Manufacturing Year2012
Hours2291 h
CountryUnited States
LocationGrand Junction, CO
Pricing
Price Excluding Tax$146,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationC4.4 ENGINE
TIER 4 INTERIM
REGIONAL PACK REGULATED ADSD-N
BELT, SEAT, 76MM (3")RTRCTBL
CONTROL, FINE SWING
INSTRUCT NORTH AMERICA ANSI
ACCUMULATOR WITH CRN
ALARM, TRAVEL
R-BOOM, 10'2" STK HD PKG THUMB
R-BOOM 5.1M (16'9") HD
STICK, R3.1M (R10'2") HD THB
LINKAGE, BKT W/O LIFT
R-CYLINDER PKG
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
AIR CLEANER, HIGH EFFICIENCY
CYLINDER, BKT
GUARD, TRACK GUIDING,SEGMENTED
TRACK, 24" TG (GLT)
TOOL CTRL STP PKG
STANDARD OIL
MAT, FLOOR, RH PEDAL
CIRCUIT, COMBINED
PEDAL, STRAIGHT TRAVEL
JOYSTICK, THUMB WHEEL
VALVE, HYDRAULIC TCS
HYD VLV, TCS PKG
COLD WEATHER STARTING PKG
LINES, CYLINDER
BATTERY, COLD WEATHER
TERMINALS, JUMP START
WIPER-RADIAL W/LOWER WIPER
HATCH, OPENABLE ROOF (DUAL)
CAB DUAL EXIT PKG
CAB-ROPS,70/30,W/VANDL-GBOSS
PANEL, STD START SWITCH
SEAT, H-BACK, SUSPENSION
RADIO, 24V AM/FM
SUN, SHADE
TANK, FUEL, STANDARD
COOLING, HIGH AMBIENT PKG
WASHER, WINDSHIELD UPPER/LOWER
HANDRAIL & PLATFORM HANDRAIL
COVER, FENDER, STANDARD
LINES-HP PKG(R-BOOM//10'2"STK)
GUARD HD BOTTOM PKG
COUNTERWEIGHT, 6,173LBS
ASHTRAY
CHANGER, HAND CONTROL 2-WAY
SUPPORT, AUX LINES, R-BOOM
LINES-HP, R5.1M (R16'9")BOOM
LIGHT, BOOM RIGHT SIDE
LIGHTING, CAB (HALOGEN)
GUARD, VANDALISM
GUARD VANDALISM PKG
INSTRUCTIONS, ENGLISH
QUICK DRAINS, READY (OIL)
BUMPER, SIDE STEEL
**PRICED WITHOUT HAMMER**
INCLUDES UP TO A 30" GP BUCKET
0P0800/1776 GD 4/17/17
PRICE CHG:07/06/17 VIA FIXASKPRC
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • red
  • good
  • normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • YesHHD0158
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
bucket
  • H115 hammer
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone