Caterpillar 316EL

Caterpillar 316EL

Price
176,500 USD
Year
2014
Working hours
1526 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 316EL
CategoryCrawler Excavators
Serial NumberDZW01452
Unit NumberM430401
Catalog NumberCU2030726
Manufacturing Year2014
Hours1526 h
CountryUnited States
LocationPueblo, CO
Pricing
Price Excluding Tax$176,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationC4.4 ENGINE
REGIONAL PACK REGULATED ADSD-N
BELT, SEAT, 76MM (3")RTRCTBL
CONTROL, FINE SWING
INSTR,NORTH AMERICAN, ANSI
ACCUMULATOR WITH CRN
ALARM, TRAVEL
LINES-QC PKG (R-BOOM/10'2" STK
SUPPORT, AUX LINES, R-BOOM
CONTROL, CENTER-LOCK COUPLER
COUPLER, PIN GRABBER PLUS
R-BOOM, 10'2" STK HD PKG
R-BOOM 16'9" HD
STICK, R10'2" HD
LINKAGE, BKT W/O LIFT
CYLINDER, BOOM (W/O BLCV)
R-CYLINDER PKG
CYLINDER, BKT
CYLINDER, STICK (W/O SLCV)
TRACK, 24" TG (GLT)
AIR CLEANER, HIGH EFFICIENCY
STANDARD OIL
GUARD, TRACK GUIDING,SEGMENTED
MAT, FLOOR, RH PEDAL
AUXILIARY READY STP PKG
PEDAL, STRAIGHT TRAVEL
JOYSTICK, ONE BUTTON
HYD VLV, TCS PKG
AUXILIARY READY
LINES, CYLINDER
VALVE, HYDRAULIC TCS
BATTERY, COLD WEATHER
CAB DUAL EXIT PKG
COLD WEATHER STARTING PKG
TERMINALS, JUMP START
HATCH, OPENABLE ROOF (DUAL)
RADIO, 24V AM/FM
CAB-ROPS,70/30,W/VANDL-GBOSS
WIPER-RADIAL W/LOWER WIPER
SEAT, H-BACK, SUSPENSION
WASHER, WINDSHIELD UPPER/LOWER
SUN, SHADE
PANEL, STD START SWITCH
MIRRORS, CAB, EXTERNAL
TANK, FUEL, STANDARD
CAMERA, REAR VIEW PKG
CAMERA, REAR VIEW,MIRROR(RH)
GUARD HD BOTTOM PKG
ENGINE HOOD, HIGH AMBIENT
COOLING, HIGH AMBIENT
COOLING, HIGH AMBIENT PKG
COVER, FENDER, STANDARD
COUNTERWEIGHT, 6,173LBS
GUARD, SWIVEL
GUARD, BOTTOM, HEAVY DUTY
GUARD, VANDALISM
GUARD VANDALISM PKG
ASHTRAY
CHANGER, HAND CONTROL 2-WAY
QUICK DRAINS, READY (OIL)
BUMPER, SIDE STEEL
LIGHT, BOOM RIGHT SIDE
LIGHTING, CAB (HALOGEN)
0P0800/772 GD 4/17/17
INCLUDES UP TO A 30" GP BUCKET
PRICE CHG:07/06/17 VIA FIXASKPRC
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone