Caterpillar 316EL

Caterpillar 316EL

Price
178,000 USD
Year
2015
Working hours
1859 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 316EL
CategoryCrawler Excavators
Serial NumberDZW01975
Unit Number436864
Catalog NumberCU2184056
Manufacturing Year2015
Hours1859 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$178,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional Information0P0800/3202 GD 4/14/17
C4.4 ENGINE
PRODUCT LINK,PL321,SATELLITE
REGIONAL PACK REGULATED ADSD-N
BELT, SEAT, 3" RETRACTABLE
CONTROL, FINE SWING
THUMB GP
LINES, CONNECTOR
INSTRUCT NORTH AMERICA ANSI
ACCUMULATOR WITH CRN
ALARM, TRAVEL
R-BOOM, 10'2" STK HD PKG THUMB
R-BOOM 16'9" HD
STICK, R10'2" HD THUMB
LINKAGE, BKT W/O LIFT
R-CYLINDER PKG
CYLINDER, STICK (W/O SLCV)
CYLINDER, BOOM
AIR CLEANER, HIGH EFFICIENCY
CYLINDER, BKT
GUARD, TRACK GUIDING,SEGMENTED
TRACK, 24" TG (GLT)
CIRCUIT, THUMB STP TWJ PKG
STANDARD OIL
MAT, FLOOR, RH PEDAL
CIRCUIT, THUMB
PEDAL, STRAIGHT TRAVEL
JOYSTICK, THUMB WHEEL
VALVE, HYDRAULIC
HYD VLV PKG
COLD WEATHER STARTING PKG
LINES, CYLINDER
CAB DUAL EXIT PKG
CAB-ROPS,70/30,W/VANDL-GBOSS
TERMINALS, JUMP START
BATTERY, COLD WEATHER
HATCH, OPENABLE ROOF (DUAL)
RADIO, 24V AM/FM
WIPER-RADIAL, FRONT 70/30
WASHER, WINDSHIELD UPPER
SEAT, H-BACK, SUSPENSION
CAMERA, REAR VIEW PKG
SUN, SHADE
PANEL, STD START SWITCH
TANK, FUEL, STANDARD
COOLING, HIGH AMBIENT PKG
CAMERA, REAR VIEW,MIRROR(RH)
MIRRORS, CAB, EXTERNAL
GUARD, BOTTOM, HEAVY DUTY
ENGINE, HOOD, HIGH AMBIENT
COOLING, HIGH AMBIENT
LINES-HP PKG(R-BOOM//10'2"STK)
COVER, FENDER, STANDARD
COUNTERWEIGHT, 6,170 LBS
GUARD, SWIVEL
ASHTRAY
CHANGER, HAND CONTROL 2-WAY
SUPPORT, AUX LINES, R-BOOM
LINES-HP, R16'9" BOOM
LIGHT, BOOM RIGHT SIDE
LIGHTING, CAB (HALOGEN)
GUARD, VANDALISM
GUARD VANDALISM PKG
BUMPER, SIDE STEEL
QUICK DRAINS, READY (OIL)
RPM INDUSTRIES,QUICK-EVAC SYSTEM
BUCKET-SD, 36" 0.81 YD3
TIP, PENETRATION PLUS
SIDE CUTTER, GEN PURPOSE
BUCKET & THUMB
PRICE CHG:07/06/17 VIA FIXASKPRC
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone