Caterpillar 316E

Caterpillar 316E

Price
145,000 USD
Year
2014
Working hours
1759 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 316E
CategoryCrawler Excavators
Serial NumberDZW01725
Unit NumberE0030998
Catalog NumberCU4285283
Manufacturing Year2014
Hours1759 h
CountryUnited States
LocationSpokane, WA
Pricing
Price Excluding Tax$145,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional Information316E
316EL HYDRAULIC EXCAVATROR
36" GP DIG BUCKET
ACCUMULATOR WITH CRN
ALARM, TRAVEL
ASHTRAY
BATTERY, COLD WEATHER
BELT, SEAT, 3" RETRACTABLE
CAB STD PKG
CAB-ROPS,70/30,W/VANDAL-G BOSS
CAMERA, REAR VIEW PKG
CAMERA, REAR VIEW, MIRRORS(RH)
CAT PRODUCT LINK 321SR
CHANGER, HAND CONTROL 2-WAY
COOLING, HIGH AMBIENT PKG
CLEAN EMISSIONS MODULE - TIER 4 INTERIM - SER# ACA043132B
COLD WEATHER STARTING PKG
CONTROL, FINE SWING
COOLING, HIGH AMBIENT
COUNTERWEIGHT, 6173LB
COVER, FENDER, STANDARD
CTRL & LINES,CTR-LOCK PIN GRAB
CYLINDER, BKT
CYLINDER, BOOM
ENGINE - SER# C7N24848
ENGINE HOOD, HIGH AMBIENT
FINAL DRIVE, STANDARD
GUARD VANDALISM PKG
GUARD, BOTTOM, HEAVY DUTY
GUARD, SWIVEL
GUARD, TRACK GUIDING,SEGMENTED
GUARD, VANDALISM
HATCH, OPENABLE ROOF
HYD VLV, TCS PKG
INSTRUCTION, ANSI
JOYSTICK, THUMB WHEEL
LIGHT, BOOM RIGHT SIDE
LIGHTING, CAB (HALOGEN)
LINES, CYLINDER
LINES-HP PKG(R-BOOM//10'2"STK)
LINES-HP, R16'9" BOOM
LINES-QC PKG(R-BOOM//10'2"STK)
LINES-QC, REACH 16'9" BOOM
LINES-QC, STICK- XLONG
LINKAGE, BKT W/O LIFT
MACHINE ID# E0030998
MAT, FLOOR, RH PEDAL
MIRRORS, CAB, EXTERNAL
PANEL, STD START SWITCH
PEDAL, STRAIGHT TRAVEL
PREFILTER, AIR (INTEGRATE)
QUICK DRAINS, READY (OIL)
R-BOOM 16'9" HD
R-BOOM, 10'2" STK HD PKG
R-CYLINDER PKG
RADIO, 24V AM/FM
REGIONAL PKG
SEAT,H-BACK,HEATER,S/AIR,COOL
STICK, REACH 10'2" HD
SUN, SHADE
SUPPORT, AUX LINES, R-BOOM
SYSTEM, COMBINED
TANK, FUEL, STANDARD
TERMINALS, JUMP START
TOOL CTRL STP PKG
TRACK, 24" TG (GLT)
VALVE, HYDRAULIC TCS
WASHER, WINDSHIELD UPPER/LOWER
WIPER-RADIAL W/LOWER WIPER
LINES-HP, REACH 10'2" STICK
CYLINDER, STICK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WESTERN STATES EQUIPMENTSee InventoryWebsiteSelect contact
Andrew Sailors
Telephone:+1 208 884 2268
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone