Caterpillar 316E L

Caterpillar 316E L

Price
On Request
Year
2015
Working hours
256 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 316E L
CategoryCrawler Excavators
Serial NumberDZW01803
Unit NumberEQ076251
Catalog NumberCU4340371
Manufacturing Year2015
Hours256 h
CountryUnited States
LocationRaleigh, NC
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Additional Information316
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodVery minor cosmetics rt. side
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Overall good appearance
safety items
  • Good
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Working rear camera installed
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • Engine runs well
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Overall good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Starts & charges well
hydraulics
  • Good
  • Good
  • Good
  • Good
  • GoodNo lower guards installed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Operates well. HPCU installed
  • Good
boom
  • Good
  • Good
  • Good
  • Overall good
stick
  • Good
  • Good
  • Good
  • Overall good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Cat
  • Overall good
  • Cat
  • 36" Bucket
final drives
  • Good
  • Good
  • Overall good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front120 mm120 mm22
Idlers Front20 mm20 mm22
Links106 mm106 mm22
Pins & Bushings (External)60.6 mm60.5 mm66
Pins & Bushings (Internal)760.5 mm760.5 mm22
Segments66
Track Roller 117.5 mm17.5 mm11
Track Roller 217.5 mm17.5 mm11
Track Roller 317.5 mm17.5 mm11
Track Roller 517.5 mm17.5 mm11
Track Roller 617.5 mm17.5 mm11
Track Roller 717.5 mm17.5 mm11
Track Shoes (Width)25 mm25 mm22
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
CannonTrack adjusters good
Link Part Number9W3137-38
Notes - UNDERCARRIAGELower center track wear guide guards installed
Notes - UNDERCARRIAGE 1Overall very good U/C
Pins & Bushings (External)Not turned
Pins & Bushings (Internal)Sealed
Track Shoes24" TG Shoes
comments, misc. repairs, general remarks
  • Inspection performed @ 74 hrs.
  • Overall good machine
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone