Caterpillar 316E L THM

Caterpillar 316E L THM

Price
174,000 USD
Year
2015
Working hours
1491 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 316E L THM
CategoryCrawler Excavators
Serial NumberDZW02106
Unit NumberLKE02529
Catalog NumberCU2258424
Manufacturing Year2015
Hours1491 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$174,000
Tax-
Price Including Tax-
Features
Additional Information*BELT, SEAT, 3" RETRACTABLE
*INSTRUCTION, ANSI
*AIR CONDITIONER
*ACCUMULATOR WITH CRN
*ALARM, TRAVEL
*CONTROL, FINE SWING
*R-BOOM 16'9" HD
*STICK, REACH 10'2" HD
*LINKAGE, BKT W/O LIFT
*CYLINDER, BOOM (W/O BLCV)
*CYLINDER, STICK (W/O SLCV)
*CYLINDER, BKT
*SYSTEM, COMBINED
*MAT, FLOOR, RH PEDAL
*JOYSTICK, THUMB WHEEL
*PEDAL, STRAIGHT TRAVEL
*LINES, CYLINDER
*VALVE, HYDRAULIC TCS
*BATTERY, COLD WEATHER
*TERMINALS, JUMP START
*CAB-ROPS,70/30,W/VANDAL-G BOSS
*RADIO, 24V AM/FM
*CAMERA, REAR VIEW, MIRRORS(RH)
*HATCH, OPENABLE ROOF
*COOLING, HIGH AMBIENT
*MIRROR, CAB, EXTERNAL
*LINES-HP, R16'9" BOOM
*ENGINE HOOD, HIGH AMBIENT
*LINES-QC, REACH 16'9" BOOM
*LINES-HP, REACH 10'2" STICK
REGIONAL PACK REGULATED ADSD-N
*LINES-QC, REACH 10'2" STICK
AIR CLEANER, STANDARD
TRACK, 28" TG W/STEP (GLT)
R-BOOM, 10'2" STK HD PKG
R-CYLINDER PKG
TOOL CTRL STP PKG
HYD VLV, TCS PKG
GUARD, TRACK GUIDING, CENTER
STANDARD OIL
PANEL, STD START SWITCH
SEAT, H-BACK, W/HEATER,S/AIR
COLD WEATHER STARTING PKG
CAB STD PKG
COOLING, HIGH AMBIENT PKG
GUARD, BOTTOM, HEAVY DUTY
CAMERA, REAR VIEW PKG
TANK, FUEL, STANDARD
LINES-QC PKG (R-BOOM/10'2" STK
LINES-HP PKG(R-BOOM//10'2"STK)
INSTRUCTIONS, ENGLISH
COVER, FENDER, STANDARD
ASHTRAY
CHANGER, HAND CONTROL 2-WAY
CTRL, CAT PIN GRABBER COUPLER
SUPPORT, AUX LINES, R-BOOM
BUMPER, SIDE STEEL
LIGHT, BOOM RIGHT SIDE
LIGHTING, CAB (HALOGEN)
RAIN PROTECTOR, CAB FRONT
STORAGE PROTECTION (EXPORT)
ROLL ON-ROLL OFF
LANE 2 ORDER
QUICK DRAINS, READY (OIL)
WIPER-RADIAL, FRONT 70/30
WASHER, WINDSHIELD UPPER
COUNTERWEIGHT, 6,170 LBS
PRICED 02/20/17 DA (QC&TH)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone